FiberTite® Coping Flat Version
FiberTite

FiberTite® Coping Flat Version

FiberTite Coping utilizes a full Snap-On design with 20 gauge galvanized steel anchor clips and factory applied stainless steel springs to ensure long-term positive attachment and ease of installation. Perma-Tite Coping is custom fabricated in sizes to meet your exact job requirements.

Specifikim
  • Warranty

    A Full System Warranty is available through our partners which covers the entire roof system under one warranty. The system is inspected after the project is complete to assure proper installation. This ensures protection for the most vulnerable area of the roof against failure due to extreme wind up lift pressures. Contact the manufacturer's sales rep directly for more information.

    Testing

    • Tested per ANSI/SPRI/FM 4435/ES-1 Standard to comply with the International Building Code.
    • Factory Mutual approved for wind uplift protection.
    • Miami-Dade Approved (No. 18-0424.06 12/11/23) to comply with the High Velocity Hurricane Zone of the Florida Building Code.

    Accessories

    Factory fabricated miters, scuppers and drainage accessories provide a cleaner, more aesthetically pleasing appearance. This eliminates the need for field fabrication, providing time and labor savings.

    Also Include

    12" wide, 20 ga. spring clips are placed 4' o.c. to provide for more positive attachment ensuring extra stability for the system. All splice plates and fasteners are also included and will arrive to the job site with the product.

    Available Materials

    Its unique design allows for covers to be manufactured in 24 ga galvanized steel, 22 ga galvanized steel, .040", .050" and .063" aluminum.

    Colors

    Choose among a wide range of standard colors and finishes that meet your job requirements. A 30-Year Kynar 500® Finish Warranty is included on coil-coated standard colors. Custom post-coated Kynar 500® colors are available with an included 10-Year Kynar 500® Finish Warranty or a 20-Year Kynar 500® Finish Warranty is available upon request.

    Anodized finishes are also available and come with a 5-year warranty (no warranty available for coil anodized finishing; Post-coat/Class 1 Batch Anodized is available with a 5-year warranty with an option to increase to a 10-year warranty for an upcharge). Please email Technical Services regarding pricing for Anodized finishes.

    Please note: Express colors available in shorter lead times for 24 ga., .040” and .050” only. Standard lead times, which may be longer, apply for 22 ga. and .063”.

    Competitively Priced

    The installed cost rivals even light gauge roof edge systems fabricated locally or in a roofer’s shop.

    Concealed Spliced Plates

    8" wide concealed splice plates with dual non-curling isocryl butyl sealant strips allow for thermal movement of materials and seals all joints.

    Custom Capabilities

    Radius and specially fabricated products are available to meet the unique needs of each project.

    Efficient Design

    A full, snap-on design in 12'-0" lengths with no crimping make for quick installation and low labor costs. Pre-punched fastening holes ensure proper attachment to the building substrate. Corrosion resistant, stainless steel springs are factory attached to the anchor clips and provide long-term, positive spring loading. No adhesives are required.

Specifikime teknike
  • Referencë unikefibertite-coping-flat
  • Familja e produkteveRoof Systems
  • Grupi i produkteveCoping
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2022-06-28
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNdërtim - Aksesorët e kulmit
  • IFC classificationKulmet
  • Kodi ETIMEC003104
  • Emri ETIMWall coping
  • Emrin UNSPSCRoofing accessories
  • UNSPSC code301516
  • Uniclass 2015 CodePr_35_90_30
  • Uniclass 2015 PërshkrimFlashings and aprons
  • CSI MasterFormat 2014 Code07 71 13
  • CSI MasterFormat 2014 TitleManufactured Copings
  • OmniClass Number23-13 41 11 11
  • OmniClass TitleRoof Copings
  • CSI UniFormat II CodeB30
  • CSI UniFormat II TitleROOFING

Rajoni i disponueshëm

North America
Shtetet e Bashkuara
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit