FiberTite AT Fascia provides your roof system with the maximum protection available against wind up-lift damage in today’s roofing market. Fast and effortless installation eliminates the stripping in typical of many other roof edge designs.
Warranty
A Full System Warranty is available through our partners which covers the entire roof system under one warranty. The system is inspected after the project is complete to assure proper installation. This ensures protection for the most vulnerable area of the roof against failure due to extreme wind up lift pressures. Contact the manufacturer's sales rep directly for more information.Testing
Standard Sizes
Sizes range from 4" up to 8 ½" face heights to accommodate multiple nailers and coverage requirements.
Accessories
Factory fabricated miters, scuppers and drainage accessories provide a cleaner, more aesthetically pleasing appearance. This eliminates the need for field fabrication, providing time and labor savings.
Also Included
All anchor bar EPDM splice plates and fasteners are included and will arrive to the job site with the product. (Sealant by others)Anchor Bar ProtectionThe patented, extruded aluminum anchor bar securely terminates the membrane. This provides protection unlike any other manufactured or shop-fabricated edge. The anchor bar is readily available to dry-in the roof structure.
Available Materials
Covers can be manufactured in 24 ga. steel and .040" aluminum.ColorsChoose among a wide range of standard colors and finishes that meet your job requirements. A 30-Year Kynar 500® Finish Warranty is included on coil-coated standard colors. Custom post-coated Kynar 500® colors are available with an included 10-Year Kynar 500® Finish Warranty or a 20-Year Kynar 500® Finish Warranty is available upon request.
Anodized finishes are also available and come with a 5-year warranty (no warranty available for coil anodized finishing; Post-coat/Class 1 Batch Anodized is available with a 5-year warranty with an option to increase to a 10-year warranty for an upcharge). Please email Technical Services regarding pricing for Anodized finishes.
Competitively Priced
The installed cost rivals even light gauge roof edge systems fabricated locally or in a roofer’s shop.
Custom Capabilities
Radius and specially fabricated products are available to meet the unique needs of each project.
Efficient Design
Provided in 12'-0" lengths with pre-punched holes for quicker installation and lower labor costs. The fastening holes are slotted to allow for thermal movement of the materials and ensure correct fastener placement and spacing.
Reuseable Materials
When reroofing, the anchor bar can be removed, cleaned and reinstalled at any time without compromising its strength and appearance.
Watertight
Non-penetrating design eliminates the need for stripping-in or heat welding that is typical of many other roof edge designs. Watertight integrity is not compromised by improper flashing procedures, failed adhesives or lap sealants.
Rajoni i disponueshëm
| North America |
|---|
Shtetet e Bashkuara |