Pavesi Bistro Twister Rotating Pizza Oven

Pavesi Bistro Twister Rotating Pizza Oven

4.1 nga 5 yje4.1(9 vlerësime)

PAVESI ROTATING. CONSISTENT PERFECTION.

Fiero Forni rotating pizza ovens are the preferred choice for many professionals as well as restaurants, pizza shops, cafes, and more. Handmade in Italy and designed with consistency and reliability in mind, they are ideal for any size establishment. The Pavesi line of commercial rotating ovens is highly versatile and promises to deliver artisan-quality pizza. Perfect for high-volume pizza making, our commercial brick pizza ovens help you grow and expand your operations.

We offer different rotating pizza oven styles, depending on your needs. Providing high functionality and authentic Italian design, these rotating pizza ovens are exactly what your establishment needs. They are equipped with many customizable features, such as custom rotation, Monoblock floors, gas and wood options, and more. These pizza ovens are an ideal statement piece for your restaurant. Impress your clients with high-quality, deliciously made Italian pizza we promise everyone will love.

You can fully customize our rotating ovens by placing your logo on beautiful imported Italian tile. Make it your own and upgrade your commercial kitchen with undeniable pizza oven craftsmanship and superior pizza experience. We make it easy and convenient to integrate our rotating pizza ovens into your establishments by building them on-site and offering excellent financing options.

Industry professionals in the United States and Europe swear by the authenticity and quality of our commercial rotating ovens. Our attention to detail and desire to deliver our clients high-efficiency pizza ovens they can enjoy for a long time is reflected in our workmanship. We strive to develop long-term relationships with our clients and provide the best customer service available. We truly care about our clients and aim to help them expand their business operations with our high-quality products. Furnish your commercial kitchens with the Fiero Forni rotating pizza ovens and experience the difference for yourself. We promise you and your clients will enjoy delicious Italian pizza in no time!

MASTERFULLY VERSATILE.

Whether it’s a 10” Neapolitan pizza or an 18” New York pie, the powerful gas burner and rotation controls can achieve the exact bake you’re looking for.

ARTISAN QUALITY, COMMERCIAL CONSISTENCY.

Designed based on the millenia-old principles of the “Pompeii” oven. Achieve the complex flavors only possible with a traditional oven, with the ease of automation.

LET THE OVEN DO THE WORK.

There is no need for a trained pizzaiolo to operate this oven – simply slide the pizzas in and take them out when they’re done!

PRODUCTION POWERHOUSE.

Bake up to 250 pizzas/hour without breaking a sweat. The Pavesi mono-block floor ensures that the heat won’t stop before you do.

Specifikim
  • Features

    Pavesi Bistro Twister Ovens meld classical and cutting edge culinary techniques into one exceptional oven with a rotating, refractory oven floor. Wood fuel is combusted within the oven hearth, to the side of the rotating floor. A steel ash catch allows wood to burn and drop into a ?re-proof container placed on the floor underneath the oven. A state-of-the-art gas burner electronically reads the oven floor temperature to maintain the desired baking heat. Pavesi is a pioneer in high-performance refractory materials.

Specifikime teknike
  • Referencë unikepavesi-bistro-twister-rotating-pizza-oven
  • Familja e produkteveCommercial Ovens
  • Grupi i produktevePavesi
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2022-09-16
  • Numri i botimit1
Të ngjashme
  • Projektuar nëItali
  • Prodhuar nëItali
Klasifikimi
  • Kategoria BIMobjectKuzhina - Pajisje
  • Kodi ETIMEC001859
  • Emri ETIMBaking oven
  • Uniclass 2015 CodePr_40_70_24
  • Uniclass 2015 PërshkrimDomestic cooking equipment
  • CSI MasterFormat 2014 Code11 44 16
  • CSI MasterFormat 2014 TitleCommercial Ovens
  • OmniClass Number23-21 21 13 31 21
  • OmniClass TitleCommercial Pizza Ovens