Bermuda Quad, litter bin, recycling, 4 waste streams, indoor
Bermuda Quad, litter bin, recycling, 4 waste streams, indoor
Bermuda Quad, litter bin, recycling, 4 waste streams, indoor
Bermuda Quad, litter bin, recycling, 4 waste streams, indoor

    Bermuda Quad, litter bin, recycling, 4 waste streams, indoor

    Innovatively designed FinBin® Bermudas are extremely popular all over the world. You can find these bins especially at airports, train and metro stations, office buildings, retail facilities, hotels etc. Bermuda series bins are also fireproof because of the fire extinguishing structure.

    Designed and manufactured in Finland. 

    Original design: Yrjö Ojanen

    Specifikim
    • The material and colour can be customized to fit the different surroundings.

      - Fire-extinguishing structure
      - Hinged lid equipped with triangular lock, pivoting bag frame.
      - Design guides the user to recycle different waste fractions.
      - Recycling labels available.

      Technical Information:

      Product number
      V43344

      Measurements (w*d*h)
      1560*450*770 mm

      Aperture (Ø)
      200 and 217*104 mm

      Weight
      66 kg

      Capacity
      4*100 l, four bag frames for 150 l refuse sacks

      Materials
      Powder coated galvanized steel and sst EN 1.4016

      Thickness
      1,25/2 mm

      Colours
      Stainless steel, Metallic black, other RAL colours are also available so please ask for the availabilty of a certain colour from our customer service.

      Design
      Yrjö Ojanen

    Specifikime teknike
    • Referencë unikebermuda-quad-indoor-litter-bin
    • Familja e produkteveLitter bin
    • Grupi i produkteveRecycling
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-09-18
    • Numri i botimit1
    • Gjatësia (mm)770
    • Gjerësia (mm)1560
    • Thellësia (mm)450
    Të ngjashme
    • Materiali kryesorÇelik
    • Materiali dytësorPowder coated steel
    • Projektuar nëFinlandë
    • Prodhuar nëFinlandë
    • Weight Net (kg)66
    Klasifikimi
    • Kategoria BIMobjectSanitar - Kazanët e mbeturinave
    • IFC classificationObjekt
    • Kodi ETIMEG017960
    • Emri ETIMFurniture
    • Emrin UNSPSCFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_07_47
    • Uniclass 2015 PërshkrimLitter bins
    • OmniClass Number23-21 17 11
    • OmniClass TitleInterior Waste Bins

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër