Bicycle rack CubiQ Premium, 1-sided, 3 bicycles, c/c 500 mm
Bicycle rack CubiQ Premium, 1-sided, 3 bicycles, c/c 500 mm
Bicycle rack CubiQ Premium, 1-sided, 3 bicycles, c/c 500 mm
Bicycle rack CubiQ Premium, 1-sided, 3 bicycles, c/c 500 mm

    Bicycle rack CubiQ Premium, 1-sided, 3 bicycles, c/c 500 mm

    CubiQ Premium 1-sided bicycle rack for 3, 4 or 5 bicycles and center-to-center distance between bicycles is 500 mm.

    MODULAR, SECURE, BIKE- AND CYCLIST-FRIENDLY BICYCLE RACK SOLUTION.

    CubiQ bike parking product family is developed together with architects, landscape designers and cyclists.

    CubiQ Premium and Standard are truly modular bicycle rack models, where the distance between the arches can be freely adjusted by the customer, also after installation

    There are one- and two-sided versions of both CubiQ bicycle stand models and CubiQ can also be used to create long rows of bike racks. The three-step adjustment of the arches' angle lets you point them left, right or to the centre. To make the choice little easier, we offer three standard distances for the arches: 420, 500 and 600 mm.

    Compatible with our shelter models: Akva, Vario and Vivid.

    Suitable for all types of bicycles, including fatbikes.

    Developed and manufactured in Finland.

    Specifikim
    • Technical information - CUBIQ BICYCLE RACK

      Measurements (no. of bicycles / length of rack):

      1-sided: 3 / 1645 mm, 4 / 2055 mm, 5 / 2470 mm  (measurements don't include the posts)

      2-sided: 6 / 1645 mm, 8 / 2055 mm, 10 / 2470 mm

      Depth: 

      1-sided: 720 mm

      2-sided: 1380 mm

      Materials

      Steel

      Surface treatment options

      Zinc primed & powder coated  / hot-dip galvanized & powder coated

      Standard colours

      FinBin Black 1945 (textured metal black), RAL 7024 (graphite grey), RAL 9005 (black)/ / DB703 (textured dark grey). Ask our customer service for other colours. Accentuated dual colouring is also available: the arches or one of the arches can be a different colour than the rest of the rack.

      Mounting options

      - Posts embedded in concrete
      - Surface-mounted posts
      - Wall mount

      Original design

      Henri Sydänheimo & Yrjö Ojanen


    Specifikime teknike
    • Referencë unikebicycle-rack-cubiq-premium-1sided-3bicycles-500mm
    • Familja e produkteveBicycle parking
    • Grupi i produkteveCubiQ Premium
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-12-17
    • Numri i botimit1
    • Gjatësia (mm)785
    • Gjerësia (mm)1765
    • Thellësia (mm)720
    Të ngjashme
    • Materiali kryesorGalvanized steel
    • Projektuar nëFinlandë
    • Prodhuar nëFinlandë
    Klasifikimi
    • Kategoria BIMobjectPeizazh - Ambjent i jashtëm
    • CSI MasterFormat 2014 Code12 93 13
    • CSI MasterFormat 2014 TitleBicycle Racks
    • OmniClass Number23-11 29 11 11
    • OmniClass TitleBicycle Racks