FINBIN® City® litter bin 60 l outdoor
FINBIN® City® litter bin 60 l outdoor
FINBIN® City® litter bin 60 l outdoor
FINBIN® City® litter bin 60 l outdoor
FINBIN® City® litter bin 60 l outdoor

    FINBIN® City® litter bin 60 l outdoor

    Finbin® City® litter bin, 60 l - original design

    Embodying Scandinavian functional design, Finbin® City® litter bin has been conquering the world since the 1990s. The product design of City® litter bin product family is based on detailed surveys and tests. The design team, led by Hannu Kähönen, was tasked with creating a litter bin that could be emptied as easily, safely and efficiently as possible. Another goal for design was to develop a sturdy product that would resist vandalism and endure long-term mechanical strain.

    Originally designed for the City of Helsinki, City® litter bin was a classic from the start. City® litter bins and its latest product versions are familiar sights around the world.

    The timeless design of Finbin® City® litter bin is well suited to many environments. The eye-catching City® Castle litter bin exemplifies how the design of the City Series has
    evolved over time. Castle has been designed to meet the same functional goals as the original City bins.

    The City® litter bins are made of high-quality stainless steel and galvanized powder coated steel. 

    Specifikim
    • Finbin® City® litter bin

      Technical Information

      Product number
      V210060

      Measurements (Ø*h)
      400*710 mm

      Aperture (w*h)
      260*120 mm

      Weight
      26,5 kg

      Capacity
      Liner 50 l

      Accessories:
      Integrated ashtray, Combi ashtray, recycling rack

      Materials
      Powder coated galvanized steel or sst EN 1.4301.

      Material thickness
      2 mm

      Colours
      Stainless steel, Metallic black, RAL6005 / 6009 / 9005 / 9006 / 9007, ask other RAL colours from our customer service.

      Design
      Hannu Kähönen

    Specifikime teknike
    • Referencë unikecity-60-original-litter-bin
    • Familja e produkteveLitter bin
    • Grupi i produkteveLitter bin
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-04-14
    • Numri i botimit1
    • Gjatësia (mm)700
    • Gjerësia (mm)400
    • Thellësia (mm)400
    Të ngjashme
    • Materiali kryesorPowder coated steel
    • Materiali dytësorÇelik
    • Projektuar nëFinlandë
    • Prodhuar nëFinlandë
    • Weight Net (kg)26.5
    Klasifikimi
    • Kategoria BIMobjectPeizazh - Mbeturinat & Riciklimi
    • IFC classificationObjekt
    • Kodi ETIMEG017960
    • Emri ETIMFurniture
    • Emrin UNSPSCFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_07_47
    • Uniclass 2015 PërshkrimLitter bins
    • OmniClass Number23-21 17 11
    • OmniClass TitleInterior Waste Bins

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër