Modul Maxi single, bin shelter, litter bin, recycling, waste management, large hatch
Modul Maxi single, bin shelter, litter bin, recycling, waste management, large hatch

    Modul Maxi single, bin shelter, litter bin, recycling, waste management, large hatch

    MODUL BIN SHELTER is a flexible and versatile solution to your waste collection point’s needs. It can be used with all the commonly known waste bin models.

    Bin shelters can be connected to each other from the ends to form an unified combination of several bin shelters. Modul adjusts to different environments perfectly.

    Standard colours are RAL7024 and Finbin Black 1945.

    The aperture is equipped with hinged, gas spring-supported loading hatch. There are two options for the hatch: large and small.  The loading hatch can be equipped with 2-cylinder lock housing. The client can then serialize the locks for the real estate’s keys.

    We have also taken into account the fire safety of waste collection points and Modul 1 model is also available as an fire-isolated version. The inside of the bin shelter is lined with A1 category non-combustible fireproof panels.

    Specifikim
    • Measurements (w*d*h)
      1040*1490*1660 mm

      Capacity
      1*660 liter waste bins

      Materials
      Powder coated aluminium

      Standard colours
      RAL 7024, FinBin Black 1945 (metallic black), ask for additional colours

      Design
      Lehtovuori Oy, Finland

    Specifikime teknike
    • Referencë unikemodul_maxi_single_large_hatch
    • Familja e produkteveLitter bin
    • Grupi i produkteveBin shelters
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-05-11
    • Numri i botimit1
    • Gjatësia (mm)1660
    • Gjerësia (mm)1040
    • Thellësia (mm)1490
    Të ngjashme
    • Materiali kryesorAlumin
    • Materiali dytësorGalvanized steel
    • Projektuar nëFinlandë
    • Prodhuar nëFinlandë
    Klasifikimi
    • Kategoria BIMobjectSanitar - Kazanët e mbeturinave
    • IFC classificationObjekt
    • Kodi ETIMEG017960
    • Emri ETIMFurniture
    • Emrin UNSPSCFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_07_47
    • Uniclass 2015 PërshkrimLitter bins
    • OmniClass Number23-21 17 11
    • OmniClass TitleInterior Waste Bins

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër