Vario 2 bicycle shelter, length starting from 2 meters
Vario 2 bicycle shelter, length starting from 2 meters
Vario 2 bicycle shelter, length starting from 2 meters
Vario 2 bicycle shelter, length starting from 2 meters
Vario 2 bicycle shelter, length starting from 2 meters
Vario 2 bicycle shelter, length starting from 2 meters
Vario 2 bicycle shelter, length starting from 2 meters
Vario 2 bicycle shelter, length starting from 2 meters
Vario 2 bicycle shelter, length starting from 2 meters
Vario 2 bicycle shelter, length starting from 2 meters

    Vario 2 bicycle shelter, length starting from 2 meters

    Vario 2 is compatible with all of our bicycle stand models: CubiQ Premium and Standard, Treo, U2 and FiPo.

    Vario 2 is a modular 2-sided bicycle shelter which length can be between 2-16 meters. If you want the shelter line to be longer, please be in contact with our customer service.

    All Finbin shelters are CE certified for maximum safety.

    Please contact info@lehtovuori.fi if you require a 3D model.

    Specifikim
    • Technical information:

      - Available lengths: 2, 4, 6, 8, 10, 12, 14 and 16 meters.

      - Height: 2540 mm

      - Depth: 3600 mm

      - Standard colours: RAL7024 (graphite gray), other RAL colours are available also. Make sure of the availability from our customer service.

      - Materials: Powder coated steel frame / polycarbonate roof

      - Accessories: lighting, special paint and water drainage (gutters)

      - Design and manufacturing: Lehtovuori Oy

    Specifikime teknike
    • Referencë unikevario-2-bicycle-shelter-length-starting-from-2-meters
    • Familja e produkteveShelter
    • Grupi i produkteveBicycle shelter
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-12-10
    • Numri i botimit1
    • Gjatësia (mm)2540
    • Thellësia (mm)3600
    Të ngjashme
    • Materiali kryesorPowder coated steel
    • Materiali dytësorPolycarbonate
    • Projektuar nëFinlandë
    • Prodhuar nëFinlandë
    Klasifikimi
    • Kategoria BIMobjectPeizazh - Ambjent i jashtëm