Pro Base unit 300
Finsa

Pro Base unit 300

4.6 nga 5 yje4.6(9 vlerësime)
Kitchen base cabinet, to sit on the floor, in 580 mm depth. Available in 700 mm or 800 mm height and 300 mm width. Base carcasse made of core board MR MFC Fimaplast (moisture resistant melamine faced chipboard) 16 mm thickness, decorative finish on both sides, PVC 1 mm front edging and PVC 0,4 mm other edgings. Back board MCF Fimaplast 6 mm White Decor both sides or design/kraft, including one shelf. Wooden dowel and allen key screw for assembly, shrink-wrap plastic flat packed. Mechanised for hidden hanger, pre-drill for hinges and shelf support included. Available in two finishes: White 020 Blanco Medio SIII or 890 Aluminium SIII. Bae unit designed to be completed with one or two hinged paneled doors
Specifikim
  • Kitchen base cabinet built with FINSA PRO range carcasses, in 580 mm depth. Available in 700 mm or 800 mm height and 300 mm width. Base carcasse made of core board MR MFC Fimaplast (moisture resistant melamine faced chipboard) 16 mm thickness, decorative finish on both sides, PVC 1 mm front edging and PVC 0,4 mm other edgings. Back board MCF Fimaplast 6 mm White Decor both sides or design/kraft, including one shelf. Wooden dowel and allen key screw for assembly, shrink-wrap plastic flat packed. Mechanised for hidden hanger, pre-drill for hinges and shelf support included. Available in two finishes: White 020 Blanco Medio SIII or 890 Aluminium SIII. Base unit designed to be completed with one or two hinged paneled doors
Specifikime teknike
  • Referencë unikeFinsa-cabinets-pro-base-unit-300
  • Familja e produkteveFinsa Process - Kitchen cabinets
  • Grupi i produktevePRO range
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2020-01-16
  • Numri i botimit1
  • Gjerësia (mm)300
  • Thellësia (mm)580
Të ngjashme
  • Materiali kryesorChipboard
  • Materiali dytësorMelamine
  • Projektuar nëSpanjë
  • Prodhuar nëSpanjë
Klasifikimi
  • Kategoria BIMobjectKuzhina - Kabinete
  • IFC classificationElemente mobiluese
  • Emrin UNSPSCCabinets
  • UNSPSC code30161801
  • Uniclass 2015 CodeEF_40_30
  • Uniclass 2015 PërshkrimFurnishings
  • CSI MasterFormat 2014 Code12 35 30.13
  • CSI MasterFormat 2014 TitleKitchen Casework
  • OmniClass Number23-21 19 17 11
  • OmniClass TitleCasework Component Cabinets
  • CSI UniFormat II CodeE2010
  • CSI UniFormat II TitleFixed Furnishings

Rajoni i disponueshëm

Europe
Portugali
Spanjë