FireKing 4-2131-CBLSF Safe-In-A-File Cabinet
FireKing 4-2131-CBLSF Safe-In-A-File Cabinet
FireKing 4-2131-CBLSF Safe-In-A-File Cabinet
FireKing 4-2131-CBLSF Safe-In-A-File Cabinet
    FireKing

    FireKing 4-2131-CBLSF Safe-In-A-File Cabinet

    FireKing's Safe-In-A-File is cleverly designed to conceal a spacious safe behind a false top drawer panel. Included in the topmost file of each FireKing Safe-In-A-File Cabinet is a fire-resistant safe providing even more protection. This Safe-In-A-File is ideal for the small or home office. 

    FireKing Turtle collection 32''D fireproof legal size vertical file with safe is constructed with specially formulated, asbestos free gypsum based insulation, oven dried to reduce free moisture to less than 1/2. Insulation is reinforced with 1" x 2" 14 gauge galvanized welded steel wire. Insulation between all drawers makes each drawer a separate insulated container. All exterior steel panels are replaceable in the field in the event of minor damage. The environmentally friendly, electrostatically applied powder coat paint gives the FireKing Vertical File a scratch, scuff, and stain resistant finish. A five stage pre-finishing treatment provides unmatched adhesion and rust resistance. Vertical file with safe meets UL "Record Protection Equipment" classification, which includes a one hour fire test of 1700 degrees Fahrenheit, a 2000 degrees Fahrenheit explosion hazard test, and a 30 foot impact test. Drawer bodies are built with high sides for use with hanging folders, and divider rails are provided to allow for a variety of filing configurations. Drawer heads are formed of welded steel, and filled with our specially formulated gypsum based insulation. Drawer heads are designed for a tight interlock with the cabinet frame making it extra resistant to heat transfer. Cradle drawer suspensions are securely mounted with screws to metal posts in the file body. Medeco key locks are ULrated to resist picking and drilling. Because keys cannot be duplicated except through FireKing access is limited to authorized key holders only. Drawer pulls are made of bright chrome plated zinc and contain integral index card holders. Safe is located behind top faux drawer front. Inner safe door is 1/4'' steel, and has a ULlisted Group II combination lock. Capacity of safe is 2.4 cubic feet.

    As Featured on Amazon.com

    Specifikim
    • Exterior: 20 13/16" (527 mm) x 52 3/4" (1340 mm) x 31 9/16" (802 mm)
      Interior: 15 1/4" (387 mm) x 10 3/8" (264 mm) x 26" (660 mm)
      Weight: 728 lbs
      Safe-in-a-File Cabinet - 4 Drawer - Legal - 31" Depth (4-2131-C SF)

    Specifikime teknike
    • Referencë unikeFireKing-4-2131-CBLSF-Safe-In-A-File-Cabinet
    • Familja e produkteveCabinets
    • Grupi i produkteveFireproof
    • LlojiDokumentacion (info)
    • Data e botimit2019-03-24
    • Numri i botimit1
    • Gjatësia (inçet)52.75
    • Gjerësia (inçet)20.81
    • Thellësisë (inçet)31.56
    Të ngjashme
    • Materiali kryesorMetal
    • Projektuar nëShtetet e Bashkuara
    • Pesha Net (Lbs)728
    Klasifikimi
    • Kategoria BIMobjectMobilje - Dollap & Ruajtje
    • Emrin UNSPSCCabinets
    • UNSPSC code30161801
    • CSI MasterFormat 2014 Code12 51 19
    • CSI MasterFormat 2014 TitleFiling Cabinets
    • OmniClass Number23-13 25 11
    • OmniClass TitleFireproofing

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit