Chemical anchor FIS EM plus
fischer

Chemical anchor FIS EM plus

The fischer injection mortar FIS EM Plus is a high-quality epoxy mortar for top load-bearing capacity in cracked and non-cracked concrete and for seismic applications in performance categories C1 and C2. It is suitable for fixations of shear connectors for concrete layers, tall shelvings, and heavy steel constructions both inside and outside. The injection mortar is processed with the approved system components fischer threaded rod FIS A with variable anchorage depths and fischer internal threaded anchor RG M I as well as with reinforcement bars. The epoxy mortar is ideally suited for rebar connections that are installed with a large drill hole diameter and a high anchorage depth. It can also be used for diamond-drilled and water-filled drill holes.

Specifikim
    • The optimised formulation of the epoxy mortar FIS EM Plus leads to improved load values in cracked and non-cracked concrete.
    • The mortar can be used for rebar connections from diameter 8 to 40 mm.
    • With the threaded rod FIS A, the loads to be applied can be designed variably by selecting the anchorage depth.
    • Temporary and detachable fixing points are possible with the internal threaded anchor RG M I.
    • For practical use on the building site, FIS EM Plus can be processed at low temperatures down to -5° C.
    • The mortar is approved for diamond-drilled and water-filled drill holes as well as seismic applications of performance categories C1, C2 and thus offers safety under extreme conditions.
    • 100 years service life 

Specifikime teknike
  • Referencë unikefischer-anchor-fis-em-plus
  • Familja e produkteveAnchors
  • Grupi i produkteveChemical fixings
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2018-11-11
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorGalvanized steel
  • Materiali dytësorEpoxy-cement
  • Projektuar nëGjermani
  • Prodhuar nëGjermani
Klasifikimi
  • Kategoria BIMobjectNdërtim - Ankoruesit & Rregullimet
  • IFC classificationNdërtimi i Proxy Element
  • Kodi ETIMEC002393
  • Emri ETIMAdhesive anchor
  • Emrin UNSPSCStructural products
  • UNSPSC code301036
  • Uniclass 2015 CodePr_20_29_03_18
  • Uniclass 2015 PërshkrimChemical anchors
  • CSI MasterFormat 2014 Code05 05 19
  • CSI MasterFormat 2014 TitlePost-Installed Concrete Anchors
  • OmniClass Number23-13 23 11 15 15
  • OmniClass TitleBonded Anchors
  • CSI UniFormat II CodeE
  • CSI UniFormat II TitleEQUIPMENT & FURNISHINGS

Rajoni i disponueshëm

Asia Europe South America Oceania Africa North America