FLEX FLOW - AIR TRICKLE DOUBLE TOP VENT
FLEX FLOW - AIR TRICKLE DOUBLE TOP VENT
    Flex

    FLEX FLOW - AIR TRICKLE DOUBLE TOP VENT

    Door portal. DESIGN A door portal with visible frame and recessed door sheet. Complete with wiring zone and top light. Is compatible with Flex Woodline, Flex Glassline, Flex Fineline, Flex Office and Flex Plainline.
    Specifikim
    • FINISH Standard design, NCS S 0500-N. Factory-painted in chosen NCS colour. Veneered in oak, birch, ash, etc. DOOR SHEET Solid or with glazing cut-out. TOP LIGHT Top light can be solid, glazed or fitted with overhead ventilator. SOUND TRANSMISSION CLASS 30, 35 and 40 R'w (field dB).
    Specifikime teknike
    • Referencë unikeflow_double_top_vent
    • Familja e produktevePortal
    • Grupi i produkteveFrame
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2017-06-12
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorDru
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    Klasifikimi
    • Kategoria BIMobjectDyert - Set dyersh
    • IFC classificationDerë
    • Uniclass 2015 CodeAc_15_50_25
    • Uniclass 2015 PërshkrimDoors, windows and glazing surveying
    • CSI MasterFormat 2014 Code08 10 00
    • CSI MasterFormat 2014 TitleDoors and Frames
    • OmniClass Number23-17 11 00
    • OmniClass TitleDoors
    • CSI UniFormat II CodeC1020
    • CSI UniFormat II TitleInterior Doors