FLEX FRAMELESS  -  9M
FLEX FRAMELESS  -  9M
FLEX FRAMELESS  -  9M
    Flex

    FLEX FRAMELESS - 9M

    3.6 nga 5 yje3.6(5 vlerësime)
    Door portal as integral part of wall. DESIGN A door portal that forms an integral part of the wall, without any visible frame. Door sheet is flush with outside of portal. Portal includes wiring zone and top light Is compatible with Flex Glassline.
    Specifikim
    • FINISH Factory-painted in chosen NCS colour (Standard NCS S 0500-N). Veneered in oak, birch, ash, etc., glass or aluminium. DOOR SHEET Solid or with glazing cut-out. TOP LIGHT Solid or with overhead ventilator. OPTIONS Portal can also be specified for double doors. Can also be used for outward-opening doors with concealed hinges. SOUND TRANSMISSION CLASS 35 and 40 R'w (field dB).
    Specifikime teknike
    • Referencë unikeframeless_01
    • Familja e produktevePortal
    • Grupi i produkteveFrameless
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2017-06-12
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorDru
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    Klasifikimi
    • Kategoria BIMobjectDyert - Set dyersh
    • IFC classificationDerë
    • Uniclass 2015 CodeAc_15_50_25
    • Uniclass 2015 PërshkrimDoors, windows and glazing surveying
    • CSI MasterFormat 2014 Code08 10 00
    • CSI MasterFormat 2014 TitleDoors and Frames
    • OmniClass Number23-17 11 00
    • OmniClass TitleDoors
    • CSI UniFormat II CodeC1020
    • CSI UniFormat II TitleInterior Doors

    Rajoni i disponueshëm

    Europe
    Suedi