FloLogic 1.5-Inch Leak Detection and Auto Water Shutoff System with Gateway Connect
FloLogic 1.5-Inch Leak Detection and Auto Water Shutoff System with Gateway Connect
    FloLogic

    FloLogic 1.5-Inch Leak Detection and Auto Water Shutoff System with Gateway Connect

    1.5" FloLogic Systems currently have a 1-2 week lead time. This is a complete FloLogic System, including valve-actuator, power supply, backup battery, Gateway and Connect modules for app-based operation and alerts. The FloLogic 1.5-Inch System installs in your water line as it enters your property and uses exclusive flow-sensing technology to identify virtually any plumbing supply leak--as small as a pinhole, up to high volume leaks--and automatically shuts off the water upon detection. Enjoy the peace of mind that your risk of devastating plumbing supply leaks is greatly reduced you when you purchase a FloLogic System today. The System works by recognizing uninterrupted flow that exceeds the norm for the occupancy status of the property. Embedded room temperature monitoring allows alerts and automatic shutoff when freezing risk is detected. App-based control provides alerts, plumbing system oversight, settings adjustments, water shutoff and other mode changes from any locationThe Connect Module allows basic local operation while adding a Remote I/O module enables integrations with security and home automation systems, irrigation systems, water softeners, recirculating pumps and more, for exacting plumbing monitoringDesigned to continuously detect and automatically stop plumbing supply leaks, with real time detection starting at 0.5 ounce (1 tablespoon) per minuteInstalling a FloLogic System qualifies many for home insurance discounts (ask your carrier)The flow-sensing FloLogic System detects plumbing supply leaks no matter their location, such as those in pipes, fittings, supply lines and appliances, including water heaters, washing machines and toiletsIdentifies and stops damage-inducing AND water-wasting leaks alike without affecting your normal water use experienceGateway Module plugs directly into your router or a WiFi extender LAN port using a Thread wireless communication to the Connect Module to enable app-based user controlsPower supply plugs into a standard 110 AC outlet with standard backup battery for continuous protection during outagesThis is a FloLogic app-enabled 1.5" System with solid bronze carrying a 5-year limited warrantyIncludes Valve/Actuator Assembly with NPT Threaded Unions, Gateway Module with USB power component and ethernet cable, Gateway-enabled Connect Module, 25-foot communications cable, Power Supply, and Backup Battery
    Specifikim
    • Valve Assembly

      1½” System: Length: 12”, Height: 11”, Depth: 4.5”, Weight: 16.5 lbs.

      Union O-Rings (EPDM)

      1½” Valve: Parker #139 (2.175 ID / 2.381 OD)

    Specifikime teknike
    • Referencë unikeleak-detection-auto-water-shutoff-system-gateway-connect-1_5
    • Familja e produktevePlumbing Equipment
    • Grupi i produkteveLeak Detection & Water Shutoff Systems
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-10-29
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectPajisje hidraulike - Valvul
    • IFC classificationValvul
    • Kodi ETIMEC010189
    • Emri ETIMWater detection switching
    • Uniclass 2015 CodeAc_10_40_67
    • Uniclass 2015 PërshkrimPlumbing
    • CSI MasterFormat 2014 Code22 11 19
    • CSI MasterFormat 2014 TitleDomestic Water Piping Specialties
    • OmniClass Number23-27 31 45 11
    • OmniClass TitleElectronic Actuated Preaction Valves

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika