9000E Tronic Basin Mixer with self-closing handshower
9000E Tronic Basin Mixer with self-closing handshower

    9000E Tronic Basin Mixer with self-closing handshower

    A new generation of sensor operated mixers. All technical parts integrated in the mixer body for easy maintenance. Programmable functions such as hygiene flush, rinsing times and cleaning mode. Chrome. RSK 8553494 NRF 4300062 LVI 6158045 VVS 704367004 FM Mattsson 9000E Tronic is a new generation of sensor operated mixers in Sweden. All technical parts are integrated in the mixer body for easy maintenance. The temperature is easily set by means of a lever at the side of the mixer. The lever can be fixed in order to secure the mixer against scalding or alternatively remove the lever if you need only a fixed temperature. There is also a programmable function for hygienic flush that prevents the water to be stagnant too long and thereby prevents bacteria to grow.
    Specifikim
    • With temperature handle, battery operation (incl. battery). Vandal safe with metal cover. Energy and watersaving aerator 5l/min. Flush time-out to prevent flooding. 30 sec rinse time via sensor. 60 sec cleaning mode. IP Class 67 on sensor. Soft PEX® hoses with 3/8" connecting nut (stainless steel braided). Lead Free.
    Specifikime teknike
    • Referencë unike16470000
    • Familja e produkteveElectronic mixers
    • Grupi i produkteveFM Mattsson Tronic
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2017-05-05
    • Numri i botimit1
    • Gjatësia (mm)145
    • Gjerësia (mm)70
    • Thellësia (mm)108
    Të ngjashme
    • Materiali kryesorZink
    • Materiali dytësorTunxh
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    • Weight Net (kg)2.1
    Klasifikimi
    • Kategoria BIMobjectSanitar - Rubinet & Miksera
    • IFC classificationElemente mobiluese
    • Emrin UNSPSCPlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 PërshkrimTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër