9000XE Wash basin mixer
9000XE Wash basin mixer
9000XE Wash basin mixer

    9000XE Wash basin mixer

    9000XE is a complete range for kitchens and bathrooms. The range is future-proofed with new energy-saving functions and flow rates and sustainable, lead-free materials that meet current legal and market requirements. The whole range is available in chrome or in brushed chrome – manufactured in Mora by professionals, for professionals and for aspiring professionals.

    9000XE products come in two finishes – chrome or brushed chrome. The material is durable and lead-free, and meets your project’s high sustainability requirements. We are highly committed to ensuring that our mixers have a long lifespan, whichever finish you choose.

    9000XE other mixers is a range of wash trough mixers and flushing mixers in chrome.

    9000XE wash trough mixer is a mixer in chrome with a tall spout – suitable for fitting on wash troughs, e.g. in schools, changing rooms and workshops.

    Chrome. Wash through mixer. Art.no: 8618-0010 RSK: 8447000 NRF: 4300123 VVS: 701487304                                                              

    Specifikim
      • Cold Start
      • Ceramic cartridge with soft closing function
      • Adjustable flow control and temperature limiter
      • Fixed spout, or 360°
      • Soft PEX® hoses with 3/8" connecting nut (stainless steel braided)
      • Lead Free material
      • Hole diameter Ø33,5–37 mm

    Specifikime teknike
    • Referencë unike861800XX
    • Familja e produkteveBasin Mixers
    • Grupi i produkteveFM Mattsson 9000XE
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-10-10
    • Numri i botimit1
    • Gjatësia (mm)348
    • Thellësia (mm)126
    Të ngjashme
    • Materiali kryesorTunxh
    • Materiali dytësorChrome
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    • Weight Net (kg)1.5
    Klasifikimi
    • Kategoria BIMobjectSanitar - Rubinet & Miksera
    • IFC classificationElemente mobiluese
    • Uniclass 2015 CodePr_40_20_87_84
    • Uniclass 2015 PërshkrimSink taps
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër