9000XE Basin mixer
9000XE Basin mixer
9000XE Basin mixer
9000XE Basin mixer

    9000XE Basin mixer

    9000XE is a complete range for kitchens and bathrooms. The range is future-proofed with new energy-saving functions and flow rates and sustainable, lead-free materials that meet current legal and market requirements. The whole range is available in chrome or in brushed chrome – manufactured in Mora by professionals, for professionals and for aspiring professionals.

    9000XE products come in two finishes – chrome or brushed chrome. The material is durable and lead-free, and meets your project’s high sustainability requirements. We are highly committed to ensuring that our mixers have a long lifespan, whichever finish you choose.

    9000XE basin mixers have optimised flow rates that meet current legal and market requirements. They are equipped with smart, innovative, energy-saving functions such as cold start, soft closing, a temperature limiter function and an energy- and water-saving aerator. In addition, these basin mixers have a durable chrome or brushed chrome surface finish that suits any bathroom, whatever its size. 9000XE basin mixer is a basin mixer in chrome or brushed chrome. Its classic design and water-saving function make it a natural choice for the bathroom.

    Chrome. Flow; 4,8 l/min. Art.no: 8650-0010 RSK: 8278957 NRF: 4300101 LVI: 6158113 VVS: 701484104. 

    Brushed chrome. Flow; 4,8.l/min. Art.nr: 8650-0013. RSK: 8278959 NRF: 4300103. VVS: 701484114. 

    Specifikim
      • Cold start
      • Ceramic cartridge with soft closing function
      • Adjustable flow control and temperature limiter
      • Eco Flow (energy and water saving aerator)
      • Soft PEX® hoses with 3/8" connecting nut (stainless steel braided)
      • Lead Free material
      • Hole diameter Ø34-37 mm
    Specifikime teknike
    • Referencë unike865000XX
    • Familja e produkteveBasin Mixers
    • Grupi i produkteveFM Mattsson 9000XE
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-10-10
    • Numri i botimit1
    • Gjatësia (mm)162
    • Thellësia (mm)101
    Të ngjashme
    • Materiali kryesorTunxh
    • Materiali dytësorKromit
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    • Weight Net (kg)1.38
    Klasifikimi
    • Kategoria BIMobjectSanitar - Rubinet & Miksera
    • IFC classificationElemente mobiluese
    • Kodi ETIMEC011328
    • Emri ETIMWashbasin mixing tap
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 PërshkrimTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër