9000XE Basin mixer with push down waste
9000XE Basin mixer with push down waste
9000XE Basin mixer with push down waste
9000XE Basin mixer with push down waste

    9000XE Basin mixer with push down waste

    9000XE is a complete range for kitchens and bathrooms. The range is future-proofed with new energy-saving functions and flow rates and sustainable, lead-free materials that meet current legal and market requirements. The whole range is available in chrome or in brushed chrome – manufactured in Mora by professionals, for professionals and for aspiring professionals.

    9000XE products come in two finishes – chrome or brushed chrome. The material is durable and lead-free, and meets your project’s high sustainability requirements. We are highly committed to ensuring that our mixers have a long lifespan, whichever finish you choose.

    9000XE basin mixers have optimised flow rates that meet current legal and market requirements. They are equipped with smart, innovative, energy-saving functions such as cold start, soft closing, a temperature limiter function and an energy- and water-saving aerator. In addition, these basin mixers have a durable chrome or brushed chrome surface finish that suits any bathroom, whatever its size.

    Its classic design and water-saving function make it a natural choice for the bathroom. The product comes with a push down waste.

    Chrome. Flow; 4,5 l/min. Art.nr: 8653-5010. RSK: 8278975. NRF: 4300117. VVS: 701484404.

    Brushed chrome. Flow; 4,5 l/min. Art.nr: 8653-5013. RSK: 8278977 NRF: 4300119. VVS: 701484414. 


    Specifikim
      • Cold start
      • Ceramic cartridge with soft closing function
      • Adjustable flow control and temperature limiter
      • Eco Flow (energy and water saving aerator)
      • Soft PEX® hoses with 3/8" connecting nut (stainless steel braided)
      • Lead Free material
      • Hole diameter Ø34-37 mm
      • With push down waste

    Specifikime teknike
    • Referencë unike865350XX
    • Familja e produkteveBasin Mixers
    • Grupi i produkteveFM Mattsson 9000XE
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-10-10
    • Numri i botimit1
    • Gjatësia (mm)162
    • Thellësia (mm)101
    Të ngjashme
    • Materiali kryesorTunxh
    • Materiali dytësorChrome
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    • Weight Net (kg)138
    Klasifikimi
    • Kategoria BIMobjectSanitar - Rubinet & Miksera
    • IFC classificationElemente mobiluese
    • Kodi ETIMEC011328
    • Emri ETIMWashbasin mixing tap
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 PërshkrimTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër