9000XE Shower mixer
9000XE Shower mixer
9000XE Shower mixer
9000XE Shower mixer

    9000XE Shower mixer

    9000XE shower mixers are a series of mixers in chrome or brushed chrome suitable for all types of showers and bathrooms. All the shower mixers have carefully balanced pressure and temperature regulation, low weight, and noise absorbing as well as energy-saving functions.

    9000XE shower mixer in chrome is the successor to one of our best-selling mixers. Its design is as sophisticated as that of its predecessor, but it has been upgraded with double check valves, faster temperature regulation, lower weight and noise absorbing functions.
    The product can be supplemented with a tub spout. 

    Chrome. 160c/c. Outlet down. Art.no: 8680-0000. RSK: 8351551. 

    Brushed chrome. 160c/c. Outlet down. Art.no: 8680-0003. RSK: 8351553. 


    Specifikim
      • With shower connection down
      • Pressure balanced thermostatic mixer
      • With ceramic sealed headwork
      • Temperature handle with safety stop at 38°C
      • With Eco-function
      • Lead Free material
      • Approved non-return valves, EN-Standard EN1717

    Specifikime teknike
    • Referencë unike868000XX
    • Familja e produkteveShower mixers
    • Grupi i produkteveFM Mattsson 9000XE
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-10-10
    • Numri i botimit1
    • Gjerësia (mm)273
    Të ngjashme
    • Materiali kryesorTunxh
    • Materiali dytësorChrome
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    • Weight Net (kg)1.7
    Klasifikimi
    • Kategoria BIMobjectSanitar - Rubinet & Miksera
    • IFC classificationElemente mobiluese
    • Kodi ETIMEC011329
    • Emri ETIMShower mixing tap
    • Uniclass 2015 CodePr_60_75_08_54
    • Uniclass 2015 PërshkrimMixers
    • CSI MasterFormat 2014 Code41 14 33
    • CSI MasterFormat 2014 TitleMixers

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër