9000XE Head shower kit LEED 150 c/c
9000XE Head shower kit LEED 150 c/c
9000XE Head shower kit LEED 150 c/c
9000XE Head shower kit LEED 150 c/c

    9000XE Head shower kit LEED 150 c/c

    9000XE is a complete range for kitchens and bathrooms. The range is future-proofed with new energy-saving functions and flow rates and sustainable, lead-free materials that meet current legal and market requirements. The whole range is available in chrome or in brushed chrome – manufactured in Mora by professionals, for professionals and for aspiring professionals.

    9000XE products come in two finishes – chrome or brushed chrome. The material is durable and lead-free, and meets your project’s high sustainability requirements. We are highly committed to ensuring that our mixers have a long lifespan, whichever finish you choose. 9000XE fixed shower kits are a series of fixed shower kits in chrome or brushed chrome suitable for all types of showers and bathrooms.
    These mixers have carefully balanced pressure and temperature regulation, low weight, and noise absorbing as well as energy-saving functions. The fixed showers come with adjustable telescopic wall brackets, metal shower hoses and functions that ensure comfortable water pressure and a luxurious shower experience without wasting water. These fixed shower kits have double check valves for added safety and can be supplemented with a tub spout.

    9000XE fixed shower kit is a fixed shower kit in brushed chrome.
    The telescopic shower bar allows the wall bracket’s height to be adapted to the specific bathroom’s ceiling height, as well as to the user’s height and/or the preferred distance to the fixed shower head.
    This product is LEED certified, which means it meets the flow rate requirements applicable to certain new buildings and conversions.

    Chrome. 150 c/c. Energyclass A. Flow; 6 l/min. Art.no: 8683-2500 RSK 8283284. 

    Brushed chrome. 150 c/c. Energyclass A. Flow; 6 l/min.Art.no: 8683-2503. RSK: 8283285. 

    Specifikim
      • Safety mixer 9000XE and head shower set 9000XE
      • LEED certified
      • With reversible headwork
      • Anti lime-scale head- and hand shower
      • Shower bar with slider and wall bracket with sealing
      • Shower pipe can be shortened if required
      • Wall bracket freely adjustable in height, 830–990 from connection and 50–100 mm from wall, 2x20 mm spacers included, with sealing, hidden pipe joint
      • Lead Free material
    Specifikime teknike
    • Referencë unike868325XX
    • Familja e produkteveShowers
    • Grupi i produkteveFM Mattsson 9000XE
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-11-21
    • Numri i botimit1
    • Gjatësia (mm)1580
    • Gjerësia (mm)273
    Të ngjashme
    • Materiali kryesorTunxh
    • Materiali dytësorKromit
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    • Weight Net (kg)4.75
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dushe
    • IFC classificationElemente mobiluese
    • Kodi ETIMEC011329
    • Emri ETIMShower mixing tap
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 PërshkrimShower heads
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 17 19
    • OmniClass TitleShower Head Fixtures

    Rajoni i disponueshëm

    Europe
    Åland Islands
    Andorra
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Jersey
    Kroacia
    Letoni
    Liechtenstein
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monaco
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San Marino
    Serbia
    Shqipëri
    Sllovenia
    Slovakia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Switzerland
    Ukrainë
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit