9000XE Bath/Shower mixer
9000XE Bath/Shower mixer
9000XE Bath/Shower mixer
9000XE Bath/Shower mixer

    9000XE Bath/Shower mixer

    9000XE is a complete range for kitchens and bathrooms. The range is future-proofed with new energy-saving functions and flow rates and sustainable, lead-free materials that meet current legal and market requirements. The whole range is available in chrome or in brushed chrome – manufactured in Mora by professionals, for professionals and for aspiring professionals.

    9000XE products come in two finishes – chrome or brushed chrome. The material is durable and lead-free, and meets your project’s high sustainability requirements. We are highly committed to ensuring that our mixers have a long lifespan, whichever finish you choose.

    9000XE bath tub mixers are a series of mixers in chrome or brushed chrome suitable for all types of showers and bathrooms. All the mixers have carefully balanced pressure and temperature regulation, low weight, and noise absorbing as well as energy-saving functions.

    Chrome. 160 c/c. Art.no: 8690-0000. RSK: 8362220. Brushed chrome. 160 c/c. Art.no: 8690-0003. RSK: 8362222


    Specifikim
      • Pressure balanced thermostatic mixer
      • Swivel spout with built-in diverter
      • With ceramic sealed headwork
      • Temperature handle with safety stop at 38°C
      • With Eco-function
      • Lead Free material
      • Approved non-return valves, EN-Standard EN1717
    Specifikime teknike
    • Referencë unike869000XX
    • Familja e produkteveBath and Shower Mixers
    • Grupi i produkteveFM Mattsson 9000XE
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-10-10
    • Numri i botimit1
    • Gjerësia (mm)273
    Të ngjashme
    • Materiali kryesorTunxh
    • Materiali dytësorPolished Chrome
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    • Weight Net (kg)2.18
    Klasifikimi
    • Kategoria BIMobjectSanitar - Rubinet & Miksera
    • Kodi ETIMEC010862
    • Emri ETIMBath mixing tap
    • Uniclass 2015 CodePr_60_75_08_54
    • Uniclass 2015 PërshkrimMixers
    • CSI MasterFormat 2014 Code41 14 33
    • CSI MasterFormat 2014 TitleMixers

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër