9000XE Bath/Shower mixer
9000XE Bath/Shower mixer
9000XE Bath/Shower mixer
9000XE Bath/Shower mixer

    9000XE Bath/Shower mixer

    9000XE is a complete range for kitchens and bathrooms. The range is future-proofed with new energy-saving functions and flow rates and sustainable, lead-free materials that meet current legal and market requirements. The whole range is available in chrome or in brushed chrome – manufactured in Mora by professionals, for professionals and for aspiring professionals.

    9000XE products come in two finishes – chrome or brushed chrome. The material is durable and lead-free, and meets your project’s high sustainability requirements. We are highly committed to ensuring that our mixers have a long lifespan, whichever finish you choose.

    9000XE bath tub mixer is a mixer in chrome with carefully balanced pressure and temperature regulation, low weight, and noise absorbing as well as energy-saving functions. This product comes with a mixer bracket 40-160 c/c and is equipped with double check valves for added safety.

    Chrome. Art.no: 8694-0000. RSK: 8362226. Brushed chrome. Art.no: 8694-0003. RSK: 8362225


    Specifikim
      • Pressure balanced thermostatic mixer
      • Swivel spout with built-in diverter
      • With ceramic sealed headwork
      • Temperature handle with safety stop at 38°C
      • With Eco-function
      • With reversible wall plate 40–160 c/c
      • Pipe connection up or down
      • Lead Free material
      • Approved non-return valves, EN-Standard EN1717
    Specifikime teknike
    • Referencë unike869400XX
    • Familja e produkteveBath and Shower Mixers
    • Grupi i produkteveFM Mattsson 9000XE
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-10-10
    • Numri i botimit1
    • Gjerësia (mm)273
    Të ngjashme
    • Materiali kryesorTunxh
    • Materiali dytësorPolished Chrome
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    • Weight Net (kg)2.18
    Klasifikimi
    • Kategoria BIMobjectSanitar - Rubinet & Miksera
    • Kodi ETIMEC010862
    • Emri ETIMBath mixing tap
    • Uniclass 2015 CodePr_60_75_08_54
    • Uniclass 2015 PërshkrimMixers
    • CSI MasterFormat 2014 Code41 14 33
    • CSI MasterFormat 2014 TitleMixers

    Rajoni i disponueshëm

    Europe
    Suedi
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit