9000E Flexi Head Shower Set
9000E Flexi Head Shower Set

    9000E Flexi Head Shower Set

    9000E Flexi head shower set with soap dish. Hand shower with 2 shower jet settings and diverter. Both head and hand shower have Eco Flow 12 l/min. Chrome. RSK 8190740 NRF 4304823 LVI 6569772 VVS 737537244 The 9000E series is constantly being upgraded and extended. Ergonomics and eco-friendliness go hand in hand with high quality and outstanding design. The series has several excellent safety and environmental care features, and we have aimed to achieve the same characteristics when designing the new shower. No detail has been left to chance. The combination shower has a very sturdy appearance. It is ECOSAFE-labelled, like the other 9000E products.
    Specifikim
    • Hand shower with 2 shower jet settings and diverter. Both head and hand shower have Eco Flow 12 l/min. Anti lime-scale head- and hand shower. With soap dish. Connector with hose for mounting on mixers with downwards outlets. Adjustable wallbracket with sealing. Shower pipe can be shortened if required.
    Specifikime teknike
    • Referencë unike93926000
    • Familja e produkteveShowers
    • Grupi i produkteveFM Mattsson 9000E
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2017-05-05
    • Numri i botimit1
    • Gjatësia (mm)1120
    • Thellësia (mm)350
    Të ngjashme
    • Materiali kryesorTunxh
    • Materiali dytësorZink
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dushe
    • IFC classificationElemente mobiluese
    • Emrin UNSPSCPlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 PërshkrimShower heads
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 17 19
    • OmniClass TitleShower Head Fixtures
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër