Tronic duschpanel WMS
Tronic duschpanel WMS

    Tronic duschpanel WMS

    FM Mattsson shower panel tronic WMS.
    FM Mattsson proudly presents the world’s first shower panel.
    With the unique combination of FM Mattsson’s world-leading electronics and thermostat technology. 
    The shower panels are available for a pre-mixed water system and battery operation and availible in two different surfaces. (stainless and matte white)

    Matte white: Art.no 9500-0002 RSK 8255852 NRF 4305201 VVS 723891110                                                                                 

    Stainless steel: Art.no 9500-0000 RSK 8255824 NRF 4304877 VVS 723891104


    Specifikim
      • Shower panel with possibilities of wireless connection (subscription is required)
      • With mixing valve
      • Battery operation, can be converted to mains operation
      • Connection up G1/2". Ball valve are ordered seperately
      • With solenoid valve
      • Programmable start button. Rinsing time from 10–60 seconds, (30 seconds is the factory preset)
      • Flush Timeout - safety shut-off to prevent flooding, maximum of 5 minutes
      • Jet angle adjustable +/- 5°
      • Flow limiter 9 l/min
      • Can be turned off by solenoid valve (eg for cleaning)
      • Stainless steel design with powder-coated casing. Standard colour white NCS S0500-N, Gloss 30, other colours and gloss levels available on request.
      • Low power consumption - Long life
      • Equipped with system for thermal disinfection against legionella
      • IP class sensor, IP67

        Installation:
      • Easy to change battery under the service cover without turning off the water supply
      • Mains operation requires installation of the AC adapter FMM S600132, and power supply FMM S600129 alternatively transformer FMM S600128, plus extension cable FMM S6001270

        Tronic WMS:
      • Note! Gateway and subscription or dongle are required for the WMS function
      • The following options are available with wireless connection to our Tronic WMS system:
      • Programmable rinsing time from 10–60 seconds, (30 seconds is the factory preset)
      • Selection of activation type:
        - Saving mode, set time, always flush at the same time, factory preset mode
        - Normal, rinsing time is extended if you press again before it stops
        - Switching mode, set time, reactivation interrupts flushing
      • Adjustable hygiene flushing, interval and rinsing time (in order to prevent stagnant water)
      • Logging of all flushings with point of time, water consumption and temperature for individual mixer or group of mixers (minimum, maximum and average values)
      • Battery monitoring
      • Built-in temperature measurements of mixed water temperature
      • Programmable temperature stop, the mixer will turn off directly at set maximum temperature
      • Initiate hot water rinsing
    Specifikime teknike
    • Referencë unike95000000
    • Familja e produkteveShower panel
    • Grupi i produkteveTronic
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-06-16
    • Numri i botimit1
    • Gjatësia (mm)140
    • Gjerësia (mm)225
    • Thellësia (mm)1180
    Të ngjashme
    • Materiali kryesorAlumin
    • Materiali dytësorÇelik
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    • Weight Net (kg)81
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dushe
    • Kodi ETIMEC011613
    • Emri ETIMShower column/panel
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 PërshkrimShower heads
    • OmniClass Number23-31 17 19
    • OmniClass TitleShower Head Fixtures
    • CSI UniFormat II CodeD2090
    • CSI UniFormat II TitleOther Plumbing Systems

    Rajoni i disponueshëm

    Europe
    Åland Islands
    Andorra
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Jersey
    Kroacia
    Letoni
    Liechtenstein
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monaco
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San Marino
    Serbia
    Shqipëri
    Sllovenia
    Slovakia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Switzerland
    Ukrainë
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit