Tronic Showerpanel WMS
Tronic Showerpanel WMS

    Tronic Showerpanel WMS

    FM Mattsson tronic shower panel WMS, HCP-model.

    With the unique combination of FM Mattsson’s world-leading electronics and thermostat technology. 
    The shower panels are available for a pre-mixed water system, handshower, battery operation and availible in two different surfaces. (stainless and matte white). Handicap adapted.

    Matte white: Art.no 9500-0742 RSK 8255864 NRF 4305207 VVS 723891220                                                                                

    Stainless steel: Art.no 9500-0740 RSK 8255863 NRF 4305206 VVS 723891226


    Specifikim
      • Shower panel with possibilities of wireless connection (subscription is required)
      • With hand shower and hose
      • With mixing valve
      • Battery operation, can be converted to mains operation
      • Connection up G1/2". Ball valve are ordered seperately
      • With solenoid valve
      • Programmable start button. Rinsing time from 10–60 seconds, (30 seconds is the factory preset)
      • Flush Timeout - safety shut-off to prevent flooding, maximum of 5 minutes
      • Jet angle adjustable +/- 5°
      • Flow limiter 9 l/min
      • Can be turned off by solenoid valve (eg for cleaning)
      • Stainless steel design with powder-coated casing. Standard colour white NCS S0500-N, Gloss 30, other colours and gloss levels available on request.
      • Low power consumption - Long life
      • Equipped with system for thermal disinfection against legionella
      • IP class sensor, IP67
      • Approved non-return valves, EN-Standard EN1717

        Installation:
      • Easy to change battery under the service cover without turning off the water supply
      • Mains operation requires installation of the AC adapter FMM S600132 power supply FMM S600129 alternatively transformer FMM S600128, plus extension cable FMM S600127

        Tronic WMS:
      • Note! Gateway and subscription or dongle are required for the WMS function
      • The following options are available with wireless connection to our Tronic WMS system:
      • Programmable rinsing time from 10–60 seconds, (30 seconds is the factory preset)
      • Selection of activation type:
        - Saving mode, set time, always flush at the same time, factory preset mode
        - Normal, rinsing time is extended if you press again before it stops
        - Switching mode, set time, reactivation interrupts flushing
      • Adjustable hygiene flushing, interval and rinsing time (in order to prevent stagnant water)
      • Logging of all flushings with point of time, water consumption and temperature for individual mixer or group of mixers (minimum, maximum and average values)
      • Battery monitoring
      • Built-in temperature measurements of mixed water temperature
      • Programmable temperature stop, the mixer will turn off directly at set maximum temperature
      • Initiate hot water rinsing
    Specifikime teknike
    • Referencë unike95000740
    • Familja e produkteveShower panel
    • Grupi i produkteveTronic
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-06-16
    • Numri i botimit1
    • Gjatësia (mm)140
    • Gjerësia (mm)225
    • Thellësia (mm)1180
    Të ngjashme
    • Materiali kryesorAlumin
    • Materiali dytësorÇelik
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    • Weight Net (kg)81
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dushe
    • Kodi ETIMEC011613
    • Emri ETIMShower column/panel
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 PërshkrimShower heads
    • OmniClass Number23-31 17 19
    • OmniClass TitleShower Head Fixtures
    • CSI UniFormat II CodeD2090
    • CSI UniFormat II TitleOther Plumbing Systems

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër