Gyrofocus bioethanol - Central suspended fireplace
Gyrofocus bioethanol - Central suspended fireplace
Gyrofocus bioethanol - Central suspended fireplace

    Gyrofocus bioethanol - Central suspended fireplace

    Dominique Imbert, artist and founder of Focus, designed the Gyrofocus in 1968. It would be the first in a trailblazing range of suspended steel fireplaces that pivot 360°. The Gyrofocus’s disruptive and visionary design has become iconic, today a legend in international contemporary design.

    2024 Bioethanol
    Fuelled with bioethanol and fitted with a fully electronic, safe burner (made in France), this fireplace is operated by remote control. It is smokeless and does not require an external flue outlet, allowing unprecedented freedom of installation on any floor.

    Specifikim
      • Bioethanol fireplace
      • 360° rotating hearth
      • Paint: matte black, white
      • Available in indoor or outdoor wood, Ecodesign glass wood, and gas versions
    Specifikime teknike
    • Referencë unikegyrofocus-bioethanol-suspended-designer-fireplace
    • Familja e produkteveCentral designer fireplace
    • Grupi i produkteveSuspended
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-04-25
    • Numri i botimit1
    • Gjatësia (mm)610
    • Gjerësia (mm)1250
    • Thellësia (mm)1250
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    • Weight Net (kg)120
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Zjarrit
    • IFC classificationElemente mobiluese
    • Uniclass 2015 CodePr_70_60_82_30
    • Uniclass 2015 PërshkrimFireplace hearths
    • CSI MasterFormat 2014 Code10 30 00
    • CSI MasterFormat 2014 TitleFireplaces and Stoves
    • OmniClass Number23-19 17 00
    • OmniClass TitleFireplaces

    Rajoni i disponueshëm

    Europe Asia Africa South America Oceania