Concrete inertia electric wall radiator FOGO Cima 1500W
Concrete inertia electric wall radiator FOGO Cima 1500W
Concrete inertia electric wall radiator FOGO Cima 1500W
Concrete inertia electric wall radiator FOGO Cima 1500W
Concrete inertia electric wall radiator FOGO Cima 1500W
Concrete inertia electric wall radiator FOGO Cima 1500W
Concrete inertia electric wall radiator FOGO Cima 1500W
Concrete inertia electric wall radiator FOGO Cima 1500W
    Fogo

    Concrete inertia electric wall radiator FOGO Cima 1500W

    Fogo Cima – Inertia Wall Radiator

    Elegance, thermal performance and intelligent energy management

    Fogo Cima – Classic Model

    Heat your interior with elegance and efficiency thanks to the Fogo Cima, an inertia wall radiator designed to provide gentle and lasting heat while optimizing your energy consumption.

    Main features:

    • Ultra high-performance fiber concrete facade: Excellent thermal inertia for gradual heat diffusion.
    • Intelligent control via the application: Manage the temperature remotely and program your heating according to your needs.
    • Open window detection: The radiator adapts automatically to avoid any energy waste.

    Ideal for those looking for a high-performance and connected heating solution.

    Fogo Cima S – Intelligent Model

    The S model goes even further by integrating advanced sensors for completely autonomous management of your heating.

    Additional features of the S model:

    • Presence sensor: Automatically adjusts the temperature according to your presence.
    • CO₂ sensor: Optimizes air quality and adjusts consumption for maximum comfort.
    • Autonomous energy management: Anticipates your needs to maximize energy savings.

    With the Fogo Cima S, enjoy tailor-made comfort without having to worry about settings.

    Specifikime teknike
    • Referencë unikecima1500
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-04-24
    • Numri i botimit1
    • Gjatësia (mm)500
    • Gjerësia (mm)840
    • Thellësia (mm)55
    Lidhje
    Të ngjashme
    • Materiali kryesorBeton
    • Weight Net (kg)18
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Ngrohës
    • IFC classificationNgrohëse elektrike

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër