Concrete inertia electric wall radiator FOGO Pedra 1000W
Concrete inertia electric wall radiator FOGO Pedra 1000W
Concrete inertia electric wall radiator FOGO Pedra 1000W
Concrete inertia electric wall radiator FOGO Pedra 1000W
Concrete inertia electric wall radiator FOGO Pedra 1000W
Concrete inertia electric wall radiator FOGO Pedra 1000W
Concrete inertia electric wall radiator FOGO Pedra 1000W
    Fogo

    Concrete inertia electric wall radiator FOGO Pedra 1000W

    Fogo Pedra – Inertia Baseboard Radiator

    Compact, efficient and designed for even heat

    Fogo Pedra – Classic Model

    The Fogo Pedra is an inertia baseboard radiator designed to fit discreetly under windows thanks to its reduced height of 30 cm. It combines elegant design and thermal performance for efficient heating.

    Main features:

    • High thermal inertia thanks to a fiber concrete facade, for prolonged heat.
    • Remote control via the application for simplified control.
    • Open window detection to avoid unnecessary overconsumption.

    A compact and efficient radiator, ideal for optimizing space without compromising comfort.

    Fogo Pedra S – Intelligent Model

    With the S model, enjoy heating that adapts in real time to your lifestyle.

    Additional features of the S model:

    • Presence sensor to adapt the temperature to your actual occupancy.
    • CO₂ sensor for healthier air and better thermal management.
    • Autonomous energy regulation for optimized heating without intervention.

    The Fogo Pedra S is the ideal solution to combine comfort, savings and adaptability.

    Specifikime teknike
    • Referencë unikepedra1000
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-04-24
    • Numri i botimit1
    • Gjatësia (mm)305
    • Gjerësia (mm)1060
    • Thellësia (mm)55
    Lidhje
    Të ngjashme
    • Materiali kryesorBeton
    • Weight Net (kg)16
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Ngrohës
    • IFC classificationNgrohëse elektrike

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër