Al-advance GD
Al-advance GD
Al-advance GD
    Fondital

    Al-advance GD

    Natural stone dry radiator. Our oil-free electric radiators have a digital display and easy-to-reach controls. As well as this, a detachable humidifier is conveniently fitted to the left side of the appliance.

    PLUS
    - 100% MADE IN ITALY
    - A detachable humidifier is conveniently fitted
    - LCD interface
    - Daily or weekly timer

    Specifikim
    • FEATURES
      Aluminium alloy body with low thermal inertia
      Aluminium side panels
      IP24 protection class
      Electronic temperature regulation (PI controller)
      NTC temperature probe
      Operating modes: Programming/Comfort/Reduced temperature/Frost protection/Button lock

      All AL-ADVANCE GD models are guaranteed models for 2 years from the date of installation against all manufacturing defects providing the heating system is conforming to the regulations.

    Specifikime teknike
    • Referencë unikeal_advance_gd
    • Familja e produkteveRadiators
    • Grupi i produkteveElectrical Radiators
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-01-29
    • Numri i botimit1
    • Gjatësia (mm)578
    • Thellësia (mm)97
    Të ngjashme
    • Materiali kryesorAlumin
    • Projektuar nëItali
    • Prodhuar nëItali
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Ngrohës
    • IFC classificationNgrohëse elektrike
    • Kodi ETIMEC000593
    • Emri ETIMRadiator (electric)
    • Emrin UNSPSCRadiators
    • UNSPSC code40101801
    • Uniclass 2015 CodePr_70_60_36_73
    • Uniclass 2015 PërshkrimRadiators
    • CSI MasterFormat 2014 Code23 82 29
    • CSI MasterFormat 2014 TitleRadiators
    • OmniClass Number23-33 15 00
    • OmniClass TitleHVAC Heating Units
    • CSI UniFormat II CodeD3020
    • CSI UniFormat II TitleHeat Generating Systems

    Rajoni i disponueshëm

    Europe Asia South America Oceania Africa North America