Antea PRO CTN
Antea PRO CTN
    Fondital

    Antea PRO CTN

    ANTEA PRO CTN
    Antea PRO CTN is a wall-hung gas boiler with open chamber and natural draught with instant dhw production and low NOx emissions.

    PLUS
    - Water-cooled hyper-stoichiometric atmospheric gas burner with low NOx emissions
    - Compact dimension, only 250 mm deep
    - LCD user interface
    - Thermoregulation with external probe (optional)
    - High-efficiency circulation pump with built-in air purging device

    Specifikim
    • FEATURES
      - Mono-thermal primary heat exchanger
      - 7-litre heating expansion vessel
      - Multifunctional relay for connection to systems with zone valves or to solar systems or to remote boiler shutdown alarms
      - 26-plate DHW stainless steel exchanger
      - LCD user interface with diagnostics
      - Anti-fast, anti-freeze, pump anti-seizing, pump post-circulation and flue cleaning functions
      - Can be connected to a remote control
      - Automatic by-pass
      - Hydraulic unit in composite material

    Specifikime teknike
    • Referencë unikeantea_pro_ctn
    • Familja e produkteveBoilers
    • Grupi i produkteveWall-hung and floor-standing boilers
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-11-22
    • Numri i botimit1
    • Gjatësia (mm)700
    • Gjerësia (mm)400
    • Thellësia (mm)250
    Të ngjashme
    • Materiali kryesorAlumin
    • Projektuar nëItali
    • Prodhuar nëItali
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Kaldaja
    • IFC classificationBojler
    • Kodi ETIMEG015210
    • Emri ETIMBoilers and heaters
    • Emrin UNSPSCBoilers
    • UNSPSC code401020
    • Uniclass 2015 CodePr_60_60_08
    • Uniclass 2015 PërshkrimBoilers
    • CSI MasterFormat 2014 Code23 52 00
    • CSI MasterFormat 2014 TitleHeating Boilers
    • OmniClass Number23-33 15 00
    • OmniClass TitleHVAC Heating Units
    • CSI UniFormat II CodeD3020
    • CSI UniFormat II TitleHeat Generating Systems

    Rajoni i disponueshëm

    Europe Asia South America Oceania Africa North America