Itaca KC
Itaca KC
Itaca KC
Itaca KC
Itaca KC
    Fondital

    Itaca KC

    Condensing wall-hung boiler with instantaneous production of dhw

    Can be matched to outdoor installation kit

    Compatible with SPOT smart thermostat

    ITACA KC (HIGH EFFICIENCY) PLUS

    • Ambient temperature probe supplied as standard
    • Modulation ratio 1:9
    • Condensation also in DHW operation thanks to the thermally insulated 26-plate DHW heat exchanger
    • Management of one heating zone with ambient temperature probe and two zones with zone kit
    • Double filling system: automatic and manual
    • High domestic hot water production, more power during DHW operation
    • Multifunction relay for connection to systems with zone valves or to solar plant or to remote alarm signal
    Specifikim
    • FEATURES

      • Controls to manage two different types of solar thermal systems fitted as standard
      • Thermopolymer-covered stainless steel heat exchanger
      • Heating expansion vessel - 10 litres
      • Thermoregulation with external probe (optional)
      • DHW “Comfort” function: ★★★
      • Circolatore modulante ad alta efficienza con disareatore incorporato
      • Automatic by-pass
    Specifikime teknike
    • Referencë unikeitaca_kc
    • Familja e produkteveBoilers
    • Grupi i produkteveWall-hung and floor-standing boilers
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-09-17
    • Numri i botimit1
    • Gjatësia (mm)750
    • Gjerësia (mm)420
    • Thellësia (mm)315
    Të ngjashme
    • Materiali kryesorAlumin
    • Projektuar nëItali
    • Prodhuar nëItali
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Kaldaja
    • IFC classificationBojler
    • Kodi ETIMEC000392
    • Emri ETIMInstantaneous water heater
    • Emrin UNSPSCBoilers
    • UNSPSC code401020
    • Uniclass 2015 CodePr_60_60_08
    • Uniclass 2015 PërshkrimBoilers
    • CSI MasterFormat 2014 Code23 52 16
    • CSI MasterFormat 2014 TitleCondensing Boilers
    • OmniClass Number23-33 11 13
    • OmniClass TitleCondensing Boilers
    • CSI UniFormat II CodeD3020
    • CSI UniFormat II TitleHeat Generating Systems

    Rajoni i disponueshëm

    Europe Asia South America Oceania Africa North America