Procida AWM
Procida AWM
    Fondital

    Procida AWM

    Inverter monobloc air water heat pump
    Heating and cooling water production

    PLUS

    • CLASS A+++ for models X6 - X8 - X10 - X12 - T12. CLASS A++ for models X14 - X16 - T11 - T14 - T16 (for medium and low temperature climate conditions, according to regulations EU 811/2013, EN 14825)
    • High COP for heating performance
    • Control panel with user interface provided as standard. It can be remotely controlled from the inside of the house
    • Compact sized and installation outside the monobloc (all the system is included in one body only, also the higher power ones have one fan)
    • Low environmental impact due to R32 gas (GWP = 675)
    • It can be matched with DHW production boilers, heating elements boilers and back-up boilers
    • Included in the price: heat pump, control panel, water filter, water storage tank probe
    Specifikim
    • FEATURES

      • Integrated hydraulic unit with expansion vessel, high efficiency pump, flow switch, vent and safety valve
      • DC Inverter twin rotary type compressor and axial fan DC inverter brushless
      • Management of 3-way valve (optional) for DHW production 
      • Electronic expansion valve for refrigerant fluid optimisation
      • Electrical resistance on the base (to avoid ice formation)
      • Heating control and "quiet" function for silent mode
    Specifikime teknike
    • Referencë unikeprocida_awm
    • Familja e produkteveHeat Pump
    • Grupi i produkteveAir-Water Heat Pumps
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-04-14
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Pompat e nxehtësisë
    • Kodi ETIMEC012034
    • Emri ETIMHeat pump (air/water) monobloc type
    • Emrin UNSPSCHeat pumps
    • UNSPSC code40101806
    • Uniclass 2015 CodePr_70_60_37_04
    • Uniclass 2015 PërshkrimAir to water heat pumps
    • CSI MasterFormat 2014 Code23 81 43
    • CSI MasterFormat 2014 TitleAir-Source Unitary Heat Pumps
    • OmniClass Number23-33 17 00
    • OmniClass TitleHeat Pumps
    • CSI UniFormat II CodeD30
    • CSI UniFormat II TitleHVAC