Antique Commercial Touchless Infrared Sensor Smart Faucet

Antique Commercial Touchless Infrared Sensor Smart Faucet

Made from high quality stainless steel and best fit for commercial applications; check the best no-touch public restroom sink faucet. This Antique Commercial Touchless Infrared Sensor Smart Faucet Dramatically Expands Its Line of Touchless Faucets. As practicing good hygiene routines in public restrooms is more critical now than ever, using non-touch technology such as Touchless Faucets helps reduce the spread of germs. Easy to use, hygienic keeps you away from germs, energy saving, and environmentally friendly by saving water. The faucet is made of non-toxic cast brass, the surface is hard chrome plating, does not contain heavy metal, safe and durable, long service life. Very powerful micro-power MCU control circuit.
Specifikim
  • Brand Name: FontanaShowers®
    Model Number: AUTOMATIC-SENSOR-FAUCET-FB513A
    Type: Commercial Touchless Bathroom Faucet, Commercial Touchless Bathroom Faucet
    Water Pressure: 0.05Mpa-1.2Mpa
    Finish: Antique
    Construction: Solid Brass
    Control Box : Included- Hardwired & Battery Operated
    Supply Hoses: Included
    Other Features: Vandal resistant
    Remote Control: Optional- Reset or Adjust the Sensing Distance or turn off/on
    Flow Rate: Built in Aerator Available from .5 GPM - 1.5 GPM
    Flow Rate Special: Customizable can be provided for any Water Flow Requirement
    Sensor Range: Adjustable
    Mounting Hardware: Included
    Power Supply: AC110V And DC6V
    Batteries Included: No
    Mixing Valve: Water Temperature Mixing Valve Available
    Mixing Valve Material: Solid Brass Thermostatic Mixing Valve Available
    Mixing Valve: Water Temperature Mixing Valve Available
    Mixing Valve Material: Solid Brass Thermostatic Mixing Valve Available
    Mixing Valve Material: Solid Brass Thermostatic Mixing Valve Available
    Available in 3 sizes: Small - 6.9 inch (17.5 cm) Medium - 9.23 inch (23.5 cm) Large
    Usage: Commercial restrooms, and high traffic bathroom facilities
    Fits all standard US plumbing.

    Keywords: Bathroom Touchless Faucets, Commercial Bathroom Touchless Faucets, touchless bathroom sink faucets, Commercial Faucets, Electronic Faucets, Faucets for Restrooms, best touchless faucets, commercial touchless faucet, Fontana touchless faucets, Fontana Faucet Brand commercial, Revit family Faucet download, BIM object faucet download
Specifikime teknike
  • Referencë uniketouchless-faucet_fb085a
  • Familja e produkteveSloan Sensor Lavatory Faucets
  • Grupi i produkteveSloan Sensor Lavatory Faucets
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2023-03-24
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectSanitar - Rubinet & Miksera
  • IFC classificationTerminali Sanitar
  • Emrin UNSPSCPlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 PërshkrimTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 40 00
  • CSI MasterFormat 2014 TitlePlumbing Fixtures
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Rajoni i disponueshëm

Europe Asia North America Africa South America Oceania
Andorrë
Afganistan
Anguilë
Afrika e Jugut
Argjentinë
Australi
Austri
Arabia Saudite
Antigua dhe Barbuda
Algjeri
Bolivi
Fixhi
Belgjikë
Armeni
Arubë
Angolë
Brazil
Guam
Bjellorusi
Azerbaixhan
Bahamas
Benin
Ekuador
Ishujt Cook
Bosnjë dhe Hercegovinë
Bahrejn
Barbados
Botsvanë
Guajanë
Ishujt Marshall
Bulgari
Bangladesh
Belizë
Burkina-Faso
Guiana franceze
Ishujt Minor Periferik të Shteteve të Bashkuara
Danimarkë
Brunei
Bermude
Burundi
Ishujt Falkland (Islas Malvinas)
Ishujt Pitcairn
Estoni
Butan
Dominikë
Çad
Kili
Ishujt Solomon
Finlandë
Emiratet e Bashkuara Arabe
Granadë
Côte d’Ivoire
Kolumbi
Ishujt Veriore të Marianës
Francë
Filipinet
Grenlandë
Egjipt
Paraguaj
Ishulli Norfolk
Gërnzi
Gjeorgji
Guadelupë
Eritre
Peru
Kaledonia e Re
Gjermani
Hong-Kong
Guatemalë
Esvatini
Surinami
Kiribati
Gjibraltar
Indi
Haiti
Etiopi
Uruguai
Nauru
Greqi
Indonezi
Honduras
Gabon
Venezuelë
Niue
Holandë
Irak
Ishujt e Virgjër Britanikë
Gambia
Palau
Hungari
Iran
Ishujt e Virgjër të SHBA
Gana
Papua Guinea e Re
Irlandë
Ishujt Cocos (Keeling)
Ishujt Kajman
Guine
Polinezia franceze
Ishujt Alandë
Izrael
Kanadë
Guine-Bisau
Samoa
Ishujt Faroe
Japoni
Karaibe Holandë
Guinea Ekuatoriale
Samoa amerikane
Ishulli i Njeriut
Jemen
Kolektiviteti i Shën Martinit
Kamerun
Shtetet Federale të Mikronezisë
Islandë
Jordani
Kosta Rika
Kenia
Timor-Leste
Itali
Kamboxhi
Kubë
Kepi i Gjelbër
Tokelau
Kroacia
Katar
Kuraçao
Komora
Tonga
Letoni
Kazahstan
Martinikë
Lesoto
Tuvalu
Lihtenshtajn
Kinë
Meksikë
Liberi
Vanuatu
Lituani
Kirgistan
Montserat
Libi
Wallis dhe Futuna
Luksemburg
Korea e jugut
Nikaragua
Madagaskar
Zelanda e Re
Mali i Zi
Korea e Veriut
Panama
Majotë
Maltë
Krishtlindje Island
Porto Riko
Malavi
Maqedonia e Veriut
Kuveit
Republika Domenikane
Mali
Mbretëria e Bashkuar
Laos
Salvador
Marok
Moldovë
Liban
Sen-Bartelemi
Mauritius
Monako
Makao
Shën Kitts dhe Nevis
Mavritani
Norvegji
Malazi
Shën Lucia
Mozambik
Poloni
Maldive
Shën Pierre dhe Miquelon
Namibi
Portugali
Mianmar (Burmë)
Shën Vincent dhe Grenadinet
Niger
Qipro
Mongoli
Shtetet e Bashkuara
Nigeri
Qyteti i Vatikanit
Neoal
Sint-Marten
Republika Demokratike e Kongos
Republika Çeke
Oman
Trinidad dhe Tobago
Republika e Afrikës Qendrore
Rumani
Pakistan
Turks dhe Caicos Islands
Republika e Kongos
Rusi
Palestinë
Xhamaika
Reunion
San-Marino
Singapor
Ruandë
Serbi
Siria
Sahara Perëndimore
Shqipëri
Sri-Lankë
São Tomé dhe Príncipe
Sllovaki
Tajlandë
Sejshelle
Sllovenia
Tajvan
Senegal
Spanjë
Taxhikistan
Shën Helena
Suedi
Territori Britanik i Oqeanit Indian
Sierra-Leone
Svalbard dhe Jan Mayen
Turkmenistan
Somali
Ukrainë
Turqi
Sudan
Xhersej
Uzbekistan
Sudanin Jugor
Zvicër
Vietnam
Tanzani
Togo
Tunizi
Ugandë
Xhibuti
Zambi
Zimbabve