CLIP TABLE
CLIP TABLE
CLIP TABLE
CLIP TABLE
CLIP TABLE
CLIP TABLE
CLIP TABLE
CLIP TABLE
CLIP TABLE
CLIP TABLE
    Fora Form

    CLIP TABLE

    The Clip table is designed by Komplot Design. The table is a functional stackable table system. In addition the tables light weight makes it easy to clean and re-furnish the room. Heavy lifting is avoided by pushing the tables on one another and transporting them on an associated trolley. The table system makes large meeting rooms, classrooms and canteens as well as smaller meeting room. With it's elegant simplistic shape and solid construction, the Clip table is a good choice for most chair series.

    Table top is made of19 mm poplar plywood and white (W1000) HPL laminate making the table light and easy to move.

    The table system can be delivered with transportation trolley. Stacks 8 tables with measurements 180 x 180 cm. Other Clip tables can be stacked with max 10 tables.

    Specifikime teknike
    • Referencë unikecliptable1
    • Familja e produkteveCollection
    • Grupi i produkteveTables
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2012-05-04
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorLaminat
    • Materiali dytësorÇelik
    • Projektuar nëNorvegji
    • Prodhuar nëNorvegji
    Klasifikimi
    • Kategoria BIMobjectMobilje - Tavolinë
    • IFC classificationMobilje
    • Emrin UNSPSCFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_21
    • Uniclass 2015 PërshkrimDesks, tables and worktops
    • CSI MasterFormat 2014 Code12 51 23
    • CSI MasterFormat 2014 TitleOffice Tables
    • OmniClass Number23-21 13 25
    • OmniClass TitleOffice Equipment
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings

    Rajoni i disponueshëm

    Europe
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gjermani
    Greqi
    Holandë
    Hungari
    Irlandë
    Islandë
    Itali
    Kroacia
    Letoni
    Lituani
    Luksemburg
    Mali i Zi
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Norvegji
    Poloni
    Portugali
    Qipro
    Republika Çeke
    Rumani
    Rusi
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Zvicër