Dwell
Dwell
Dwell
Dwell
Dwell
Dwell
Dwell
Dwell
Dwell
Dwell
    Fora Form

    Dwell

    Dwell,- an organically shaped timeless chair with design references from the 20s and 30s. A chair that with its enveloping shape provides warmth and safety into the meeting room, or the rocking playfulness in a breakout zone.

    Great function, combined with well thought out design makes Dwell a perfectly comfortable chair. Dwell is a spacious chair that provides room to shift positions and with armrests that gives you a feeling of being protected.

    Dwell has several types of bases; from the fun rocker base, the sled base with an unexpected twist and a star base that gives optimumconference comfort. These variations allow the chair to act as a solo artist or play with multiple chairs without stealing all the attention. Small, customized touches will make a big difference to the chair's expression. The chair series allows for customized color coated bases, and of course Fora Forms range within fabric alternatives. A chair that can live from lounge to conference.

    Specifikim
      • Steel frame with cold cured foam and webbing suspension for additional comfort.
      • Exchangeable cover.
      • Dwell sled comes with plastic or felt gliders.
      • Dwell rocker comes with or without felt glider.
      • Dwell conference comes with tilt, 360 degrees swivel and wheels with soft rolling and self-braking without load.
      • Dwell meet comes with tilt, turns 360 degrees and plastic glider.
      • Available with contrast stitching.
      • Elastic fabric is recommended.



    Specifikime teknike
    • Referencë unikedwell
    • Familja e produkteveCollection
    • Grupi i produkteveChairs
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-02-12
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorTapiceri
    Klasifikimi
    • Kategoria BIMobjectMobilje - Kolltuk