Root Table
Root Table
Root Table
Root Table
Root Table
Root Table
Root Table
Root Table
Root Table
Root Table
    Fora Form

    Root Table

    The designer Runa Klock has used nature and the beautiful curves of roots as inspiration for Our table Root. The unique shapes that emerge when their trees root elegantly over each other clearly come to an end in the chassis design.

    Root consists of six tables of different shapes, sizes and heights. Common to all tables is that they are at lounge height. The shape of the tables complements each other and can be used alone or in a combination.

    Table top in 12 mm UV lacquered valchromat with straight edge.

    The table top is delivered with colour-matching table top and base, or black base 
    Table top can also be provided with 8 mm tempered colored glass.
    Base 12 mm solid square steel
    Felt glider
    The base is lacquered in the Sahara Collection from Jotun, which provides a textured surface.
    Delivered flat-packed 1 table per carton.
    Glass and valchromat accenturate the materialistic texture


    Specifikim
    • Table top 12 mm Valchromat with UV-lacquer and straight edge

      Tabletop in Smile plastic; 100% recycled plastic from yogurt pots or refrigerators

      The table top is delivered with colour-matching table top and base, or black base

      Table top can also be provided with 8 mm tempered colored glass

      Base 12 mm solid square steel

      Felt glider

      The base is lacquered in the Sahara Collection from Jotun, which provides a textured surface

      Delivered flat-packed 1 table per carton.

      Glass and valchromat accenturate the materialistic textures

    Specifikime teknike
    • Referencë unikeroottable
    • Familja e produkteveCollection
    • Grupi i produkteveTables
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2016-10-17
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorOther
    • Materiali dytësorÇelik
    • Projektuar nëNorvegji
    • Prodhuar nëNorvegji
    Klasifikimi
    • Kategoria BIMobjectMobilje - Tavolinë
    • IFC classificationMobilje
    • Emrin UNSPSCFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_21
    • Uniclass 2015 PërshkrimDesks, tables and worktops
    • CSI MasterFormat 2014 Code12 58 23
    • CSI MasterFormat 2014 TitleCoffee Tables
    • OmniClass Number23-21 23 15 17
    • OmniClass TitleResidential Coffee Tables
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings

    Rajoni i disponueshëm

    Europe
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gjermani
    Greqi
    Holandë
    Hungari
    Irlandë
    Islandë
    Itali
    Kroacia
    Letoni
    Lituani
    Luksemburg
    Mali i Zi
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Norvegji
    Poloni
    Portugali
    Qipro
    Republika Çeke
    Rumani
    Rusi
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Zvicër