Senso Sofa
Senso Sofa
Senso Sofa
Senso Sofa
Senso Sofa
Senso Sofa
    Fora Form

    Senso Sofa

    Senso sofa system was designed by the design duo Anderssen & Voll. The idea behind the design is a modular sofa system that is flexible, narrow and appeals to informal meetings between people. Senso sofa system takes into account the acoustic challenges you encounter in office environments.

    Senso is designed to enable and inhibit interaction and letting the space decide how what interaction you desire. From work zones that require quiet reflextion and working alone to building bigger set ups specifically for great conversations.

    The module system stands out in that it is very narrow and offers a large number of modules that provide opportunities for creative solutions. The seat height ensures requirements for universal design met.

    Senso is available with a 10 mm cleaning gap between seat and backrest. This is called Senso Café.

    Specifikim
    • Seat with steel frame, Nozag springs and cold cured foam. 

      Backrest in plywood with moulded foam.Senso Café has a 10 mm cleaning gap between the seat and backrest, with unchanged outer dimensions. 

      Works on all modules except SH 65 cm, modules with wooden table and/or Senso Frame.

      Can be supplied with double electric European socket for ottoman with 3 m. black cord.

      Base in polished aluminium, black or white epoxy. 

      Several RAL colours on request.

      Senso also comes with oak base in different surfaces.

      Felt gliders.

    Specifikime teknike
    • Referencë unikesenso-sofa1
    • Familja e produkteveCollection
    • Grupi i produkteveSoft
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2016-10-17
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorTapiceri
    • Materiali dytësorAlumin
    • Projektuar nëNorvegji
    • Prodhuar nëNorvegji
    Klasifikimi
    • Kategoria BIMobjectMobilje - Divan & Kolltuk
    • IFC classificationMobilje
    • Emrin UNSPSCFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_12_81
    • Uniclass 2015 PërshkrimSofas
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    • OmniClass Number23-21 23 13 15
    • OmniClass TitleResidential Sofas
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Rajoni i disponueshëm

    Europe
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gjermani
    Greqi
    Holandë
    Hungari
    Irlandë
    Islandë
    Itali
    Kroacia
    Letoni
    Lituani
    Luksemburg
    Mali i Zi
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Norvegji
    Poloni
    Portugali
    Qipro
    Republika Çeke
    Rumani
    Rusi
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Zvicër