Marmoleum Click laminates the original Marmoleum product on HDF panels and cork to create an easy to use natural floor. The collection is available in panels of 12" x 36" (90 x 30 cm) and squares of 12" x 12" (30 x 30 cm). The panels and squares are available in 28 colors that can be easily combined to create your own unique decorative flooring.
On top of its natural and decorative character, Marmoleum Click is a very durable floor and easy to clean, thanks to its Topshield Pro finish. Marmoleum is a climate positive resilient floor covering, from cradle to gate.
Rajoni i disponueshëm
| Europe |
|---|
Austri |
Belgjikë |
Danimarkë |
Estoni |
Finlandë |
Francë |
Gjermani |
Holandë |
Hungari |
Irlandë |
Itali |
Letoni |
Lihtenshtajn |
Lituani |
Luksemburg |
Mbretëria e Bashkuar |
Norvegji |
Poloni |
Portugali |
Republika Çeke |
Rusi |
Sllovaki |
Sllovenia |
Spanjë |
Suedi |
Ukrainë |
Zvicër |