Flotex Advance sheet
Flotex Advance sheet
Flotex Advance sheet
Flotex Advance sheet

    Flotex Advance sheet

    Flotex flocked flooring is unique textile floor covering that combines the hard wearing and durable characteristics of a resilient floor with the quality, warmth and comfort of a carpet. Flotex floors are easy to clean and maintain, offer good slip resistance and excellent impact sound reduction and sound absorption. Thanks to its Next backing, Flotex Advance can be installed without adhesive, making it a time and cost-saving solution for both new construction and renovation projects.

    The Flotex Advance collection features 2 new designs, Latitude and Code, both designed specifically to create a contemporary feel within any space. All colours are also available in 50x50 cm tiles.

    Specifikim
    • The Flotex Advance sheet collection consists of 39 colours. The collection has been launched in May 2024.

      Installation method: glued or with Next backing loose lay
      Classification commercial use (EN-ISO 10874): 33
      Total thickness (ISO 1765): 3.9 mm
      Total weight (ISO 8543): 2.15 kg/m2
      Pile composition: 100% polyamide 6.6
      Dimension stability (ISO 2551/EN 986): ≤ 0.10 %
      Abrasion resistance (EN 1307 annex F): > 1000 cycles
      Castor chair continuous use (ISO 4918): r ≥ 2.4
      Colour fastness to light (EN-ISO 105-B02): ≥ 5
      Slip resistance: dry and wet low slip risk
      Acoustic impact noise reduction (EN-ISO 717-2): ΔLw ≥ 20 dB
      Acoustic sound absorption (ISO 354): αw = 0.10 (H)
      Water impermeability (EN 1307 annex G): pass
      Indoor emissions: TVOC after 28 days (EN 16516): ≤ 0.1 mg/m3
      Flotex Advance sheet contains up to 21,8% recycled content by weight.

      Reaction to fire (EN 13501-1): Bfl - s1, L, NCS
      Slip resistance (EN 13893): μ ≥ 0.30
      Body voltage (ISO 6356): ≤ 2 kV
      Thermal conductivity (EN 12524): 0.06 W/mK
      Content of specific dangerous substances (EN 14041): compliant

      All Forbo Flooring Systems’ sales organisations worldwide have a certified Quality Management System in accordance with ISO 9001.
      All Forbo Flooring Systems’ manufacturing operations have a certified Environmental Management System in accordance with ISO 14001.
      The Life Cycle Assessment (LCA) of Forbo Flooring Systems’ products is documented in individual Environmental Product Declarations (EPD’s) which can be found on all of our websites.

      Awarded with the Allergy UK Seal of Approval™ from the British Allergy Foundation.

    Specifikime teknike
    • Referencë unikeflotex-advance-sheet
    • Familja e produkteveFlooring
    • Grupi i produkteveFlotex Flocked Flooring
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-04-25
    • Numri i botimit1
    • Gjatësia (mm)25000
    • Gjerësia (mm)2000
    • Thellësia (mm)3.9
    Të ngjashme
    • Materiali kryesorPolyamide
    • Projektuar nëMbretëria e Bashkuar
    • Prodhuar nëFrancë
    • Weight Net (kg)2.15
    Klasifikimi
    • Kategoria BIMobjectDysheme - Qilim
    • IFC classificationKat
    • Uniclass 2015 CodeEF_30_20
    • Uniclass 2015 PërshkrimFloors
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 17 17 19
    • OmniClass TitleSheet Carpet Flooring

    Rajoni i disponueshëm

    Europe
    Austri
    Belgjikë
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gjermani
    Holandë
    Hungari
    Irlandë
    Itali
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mbretëria e Bashkuar
    Norvegji
    Poloni
    Portugali
    Republika Çeke
    Rusi
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Ukrainë
    Zvicër