Flotex planks Triad
Flotex planks Triad
Flotex planks Triad
Flotex planks Triad
    Të arkivuara

    Flotex planks Triad

    Flotex planks offer endless possibilities to mix and match colours within one design. Laying patterns can also create stimulating and lively environments with zigzag motives or herringbone designs. Flotex planks show little repeat in their patterning, creating interesting and beautiful floors even when only one single colour is used. 

    Based on the idea of a group of three lines, the geometric forms of the Flotex Triad planks evolve becoming abstract and random, always familiar but never the same. Highly graphic and sophisticated in its design, the colourways of the Flotex Triad range can be combined or used individually, with or without coordinating accents for your floor. There's also a unique embossed version to add more texture and tactility to your floor.

    Smart. Innovative. Modular.

    Specifikim
    • Plank size: 100 x 25 cm. Flotex Triad planks can be installed in a half-drop, herringbone and weave pattern.

      The Flotex Triad collection consists of 16 colours.

      Installation method: glued 

      Classification commercial use: 33

      Total thickness: 5.0 mm

      Total weight: 4.8 kg/m2

      Pile composition: 100% polyamide 6.6

      Dimensional stability: ≤ 0.10 %

      Impact sound reduction: ΔLw ≥ 19 dB

      Acoustic sound absorption: αw = 0.10 (H)

      Indoor emissions: TVOC after 28 days (EN 16516): ≤ 0.01 mg/m3   

      Flotex planks contain up to 52% recycled content by weight.

      Awarded with the Allergy UK Seal of Approval™ from the British Allergy Foundation.

      Reaction to fire (EN 13501-1): Bfl - s1, L, NCS

      Slip resistance (EN 13893): μ ≥ 0.30

      Body voltage (ISO 6356): < 2 kV

      All Forbo Flooring Systems’ sales organisations worldwide have a certified Quality Management System in accordance with ISO 9001.

      All Forbo Flooring Systems’ manufacturing operations have a certified Environmental Management System in accordance with ISO 14001.

      The Life Cycle Assessment (LCA) of Forbo Flooring Systems’ products is documented in individual Environmental Product Declarations (EPD’s) which can be found on all of our websites.

    Specifikime teknike
    • Referencë unikeFO-FL-PL-DA-TR
    • Familja e produkteveFlooring
    • Grupi i produkteveFlotex Flocked Flooring
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2018-11-22
    • Numri i botimit1
    • Gjatësia (mm)1000
    • Gjerësia (mm)250
    • Thellësia (mm)5
    Të ngjashme
    • Materiali kryesorPolyamide
    • Materiali dytësorPVC
    • Projektuar nëMbretëria e Bashkuar
    • Prodhuar nëMbretëria e Bashkuar
    • Weight Net (kg)4.8
    Klasifikimi
    • Kategoria BIMobjectDysheme - Qilim
    • IFC classificationKat
    • Emrin UNSPSCFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodeEF_30_20
    • Uniclass 2015 PërshkrimFloors
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 17 17 13
    • OmniClass TitleCarpet Tiles
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes