Needlefelt Forte sheet
Needlefelt Forte sheet
Needlefelt Forte sheet

    Needlefelt Forte sheet

    The robust, hard-wearing properties of Forbo’s Needlefelt floors make it ideal for installations that meet high traffic or where chairs with castors are likely to be used, such as in offices or retail establishments. Needlefelt carpet is a cost-effective alternative to conventional broadloom carpet in heavily used areas where a practical and durable textile floor covering is required.

    Forte is our premium needlefelt flooring range, offering the maximum comfort that a fibre weight of 750 g/m² brings. The very dense texture, with more than 3 million needle punches per square metre, guarantees a combination of attractive looks and hard-wearing performance.

    Forte sheet is available in 25 colours: a palette of commercial, neutral colours and trend-led highlights. 12 colours from the collection are also available in tile format.

    Reliable. Recognizable. Practical.



    Specifikim
    • Roll size: 200 cm wide and 30 metres long.

      Installation method: glued 

      Recycled content: > 50%

      GUT seal of approval for contaminant-tested textile floor coverings - Prodis GUT 4EE0AF7C

      Classification commercial use: 33

      Total thickness: 6.5 mm

      Wear layer thickness: 3.3 mm

      Total weight: 1500 g/m2

      Pile weight: 750 g/m2

      Pile composition: 100% polyamide

      Backing: 100% recycled polyester

      Impact noise reduction: 22 dB

      Acoustic sound absorption: αw = 0.20 (H)

      Indoor emissions: TVOC after 28 days (EN 16516): ≤ 0.1 mg/m3  

      Reaction to fire (EN 13501-1): Bfl - s1, G, NCS

      Slip resistance (EN 13893): μ ≥ 0.30

      Body voltage (ISO 6356): ≤ 2 kV

      All Forbo Flooring Systems’ sales organisations and manufacturing sites worldwide have certified Quality Management Systems in accordance with ISO 9001.

      All Forbo Flooring Systems’ manufacturing operations have certified Environmental Management Systems in accordance with ISO 14001.

      The Life Cycle Assessment (LCA) of Forbo Flooring Systems’ products is documented in individual Environmental Product Declarations (EPD’s) which can be found on all of our websites.

    Specifikime teknike
    • Referencë unikeneedlefelt-forte-sheet
    • Familja e produkteveFlooring
    • Grupi i produkteveNeedlefelt carpet
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-05-14
    • Numri i botimit1
    • Gjatësia (mm)30000
    • Gjerësia (mm)2000
    • Thellësia (mm)6.5
    Të ngjashme
    • Materiali kryesorPolyamide
    • Materiali dytësorPolyester
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    • Weight Net (kg)1.5
    Klasifikimi
    • Kategoria BIMobjectDysheme - Qilim
    • IFC classificationKat
    • Emrin UNSPSCCarpeting
    • UNSPSC code30161701
    • Uniclass 2015 CodeEF_30_20
    • Uniclass 2015 PërshkrimFloors
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 17 17 19
    • OmniClass TitleSheet Carpet Flooring
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Rajoni i disponueshëm

    Europe
    Austri
    Belgjikë
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gjermani
    Holandë
    Hungari
    Irlandë
    Itali
    Letoni
    Liechtenstein
    Lituani
    Luksemburg
    Mbretëria e Bashkuar
    Norvegji
    Poloni
    Portugali
    Republika Çeke
    Rusi
    Sllovenia
    Slovakia
    Spanjë
    Suedi
    Switzerland
    Ukrainë