Needlefelt Forte tile

Needlefelt Forte tile

The robust, hard-wearing properties of Forbo’s Needlefelt floors make it ideal for installations that meet high traffic or where chairs with castors are likely to be used, such as in offices or retail establishments. Needlefelt carpet is a cost-effective alternative to conventional broadloom carpet in heavily used areas where a practical and durable textile floor covering is required.

Forte tiles combine the ease of handling, optimized installation and maintenance benefits of modular flooring, with all the durability and economic advantages of a needlefelt floor. Forte tiles are based on the Forte sheet construction and use the same polyamide structure with latex binder and fibre backing layer.

Available in a select range of 12 commercial colour options.

Reliable. Recognizable. Practical.



Specifikim
  • Tile size: 50 x 50 cm

    Installation method: glued 

    Recycled content: > 60%

    Classification commercial use: 33

    Total thickness: 6.2 mm

    Wear layer thickness: 2.3 mm

    Total weight: 1350 g/m2

    Pile weight: 400 g/m2

    Pile composition: 100% polyamide

    Backing: 100% recycled polyester

    Impact noise reduction: 22 dB

    Acoustic sound absorption: αw = 0.20 (H)

    Indoor emissions: TVOC after 28 days (EN 16516): ≤ 0.1 mg/m3  

    Reaction to fire (EN 13501-1): Bfl - s1, G, NCS

    Slip resistance (EN 13893): μ ≥ 0.30

    Body voltage (ISO 6356): ≤ 2 kV

    All Forbo Flooring Systems’ sales organisations and manufacturing sites worldwide have certified Quality Management Systems in accordance with ISO 9001.

    All Forbo Flooring Systems’ manufacturing operations have certified Environmental Management Systems in accordance with ISO 14001.

    The Life Cycle Assessment (LCA) of Forbo Flooring Systems’ products is documented in individual Environmental Product Declarations (EPD’s) which can be found on all of our websites.

Specifikime teknike
  • Referencë unikeneedlefelt-forte-tile
  • Familja e produkteveFlooring
  • Grupi i produkteveNeedlefelt carpet
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-05-14
  • Numri i botimit1
  • Gjatësia (mm)30000
  • Gjerësia (mm)2000
  • Thellësia (mm)6.2
Të ngjashme
  • Materiali kryesorPolyamide
  • Materiali dytësorPolyester
  • Projektuar nëFrancë
  • Prodhuar nëFrancë
  • Weight Net (kg)1.35
Klasifikimi
  • Kategoria BIMobjectDysheme - Qilim
  • IFC classificationKat
  • Emrin UNSPSCCarpeting
  • UNSPSC code30161701
  • Uniclass 2015 CodeEF_30_20
  • Uniclass 2015 PërshkrimFloors
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitleFlooring
  • OmniClass Number23-15 17 17 19
  • OmniClass TitleSheet Carpet Flooring
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Rajoni i disponueshëm

Europe
Austri
Belgjikë
Danimarkë
Estoni
Finlandë
Francë
Gjermani
Holandë
Hungari
Irlandë
Itali
Letoni
Lihtenshtajn
Lituani
Luksemburg
Mbretëria e Bashkuar
Norvegji
Poloni
Portugali
Republika Çeke
Rusi
Sllovaki
Sllovenia
Spanjë
Suedi
Ukrainë
Zvicër