Surestep Balance
Surestep Balance
Surestep Balance

    Surestep Balance

    The Surestep Balance safety vinyl flooring range has a subtle minimalist design and a matte finish, specifically tailored for dementia friendly spaces.
    The subtle speckled effect together with a satin embossing gives this floor covering an extra mat and dry look. Ideal for low-stimulus environments where you want as little reflection from lighting as possible.

    Specifikim
    • Roll size: 27 m long x 2 m wide
      Surface finish: PUR Pearl
      Classification commercial use: 34
      Classification light industrial use: 43
      Total thickness: 2 mm
      Wear layer thickness: 0.7 mm
      Total weight: 2750 g/m2
      Impact sound reduction: 5 dB
      Dimensional stability: ≤ 0.1%
      Castor chair continuous use: pass
      Residual indentation: ≤ 0.10 mm (typical value 0.04 mm)
      Colour fastness to light: ≥ 6
      Indoor emissions: TVOC after 28 days (EN 16516): ≤ 0.01 mg/m3
      Resistance to chemicals: very good
      Flexibility: Ø 10 mm
      Use in wet areas: yes
      Slip resistance (DIN 51130): R10
      Slip resistance (EN 13845 Annex C): ESf
      Slip resistance (EN 13845 Annex D 50.000 revolutions): pass
      Slip resistance (DIN 51097): Balance class B
      Step is manufactured using 100% electricity from renewable sources.
      Recycled content (mass): ≥ 24%

      DoP: 0200101-DoP-306
      Reaction to fire (EN 13501-1): Bfl-s1, G, CS
      Slip resistance (EN 13893): μ ≥ 0.30
      Thermal conductivity (EN 12524): 0.25 W/mK
      Body voltage (EN 1815): ≤ 2 kV

      All Forbo Flooring Systems’ sales organisations worldwide have a certified Quality Management System in accordance with ISO 9001.
      All Forbo Flooring Systems’ manufacturing operations have a certified Environmental Management System in accordance with ISO 14001.
      The Life Cycle Assessment (LCA) of Forbo Flooring Systems’ products is documented in individual Environmental Product Declarations (EPD’s) which can be found on all of our websites.

    Specifikime teknike
    • Referencë unikesurestepbalance
    • Familja e produkteveFlooring
    • Grupi i produkteveSafety Vinyl
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-04-05
    • Numri i botimit1
    • Gjatësia (mm)27000
    • Gjerësia (mm)2000
    • Thellësia (mm)2
    Të ngjashme
    • Materiali kryesorVinyl
    • Projektuar nëHolandë
    • Prodhuar nëHolandë
    • Weight Net (kg)2.75
    Klasifikimi
    • Kategoria BIMobjectDysheme - Vinyl
    • IFC classificationKat
    • Uniclass 2015 CodePr_35_57_71_61
    • Uniclass 2015 PërshkrimParticle-based enhanced slip-resistant polyvinyl chloride (PVC) sheets
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 17 15
    • OmniClass TitleResilient Flooring

    Rajoni i disponueshëm

    Europe North America Asia
    Andorrë
    Kanadë
    Japoni
    Austri
    Shtetet e Bashkuara
    Korea e jugut
    Belgjikë
    Korea e Veriut
    Bjellorusi
    Turqi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër