Tessera Accord carpet tiles
Tessera Accord carpet tiles
Tessera Accord carpet tiles
Tessera Accord carpet tiles

    Tessera Accord carpet tiles

    A natural intersecting striated floor design, Accord is available in 12 colourways, each designed to blend tonally with each other and closely match other Tessera carpet tile ranges.

    • 100% solution dyed nylon 6 yarn, for class 33 durability and colour fastness
    • 605 gsm pile weight ensures underfoot comfort and durability
    • 61% recycled content by weight
    • 24 dB high acoustic value for minimal noise transmission
    • very good broadloom appearance when installed monolithic

    Specifikim
    • Tufted multi-pile height loop pile carpet tile
      Tile size: 50 x 50 cm
      Installation method: monolithic
      Classification commercial use: class 33
      Total thickness: 6.4 mm
      Pile height: 3 mm
      Total weight: 4145 g/m²
      Pile weight: 605 g/m²
      Pile composition: 100% polyamide 6
      Dye method: 100% solution dyed
      Stitch density: 207,821 per m²
      Primary backing: polyester
      Secondary backing: ProBac™: modified bitumen and polyester fleece. Contains over 76% recycled content.
      Acoustical impact noise reduction: 24 dB
      Acoustical sound absorption: αw = 0.15 (H)
      Castor chair continuous use: r ≥ 2.4
      Colour fastness to light: ≥ 5
      Dimensional stability: ≤ 0.2%
      Indoor air emissions: TVOC after 28 days: ≤ 0.1 mg/m3
      Recycled content: 61% recycled content by weight
      Indoor air quality: Accord carpet tiles comply to 01350 Indoor Air Quality Standard.
      Reaction to fire (EN 13501-1): Cfl-s1, G, NCS
      Slip resistance (EN 13893): μ ≥ 0.30
      Body voltage (ISO 6356): ≤ 2 kV
      Thermal conductivity (EN 12667): 0.06 W/mK

      Tessera Accord meets Ska Rating criteria for M12 soft floor coverings in office, retail and higher education schemes.

      All Forbo Flooring Systems’ sales organisations and manufacturing sites worldwide have certified Quality Management Systems in accordance with ISO 9001.
      All Forbo Flooring Systems’ manufacturing plants have certified Environmental Management Systems in accordance with ISO 14001.
      Tessera Accord carpet tiles are manufactured in a facility certified to SA8000® and ISO 45001.
      The Life Cycle Assessment (LCA) of Forbo Flooring Systems’ products is documented in individual Environmental Product Declarations (EPD’s) which can be found on all of our websites.

    Specifikime teknike
    • Referencë uniketessera-accord
    • Familja e produkteveFlooring
    • Grupi i produkteveCarpet Tiles
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-05-08
    • Numri i botimit1
    • Gjatësia (mm)500
    • Gjerësia (mm)500
    • Thellësia (mm)6.4
    Të ngjashme
    • Materiali kryesorPolyamide
    • Materiali dytësorPolyester
    • Projektuar nëMbretëria e Bashkuar
    • Prodhuar nëMbretëria e Bashkuar
    • Weight Net (kg)4.15
    Klasifikimi
    • Kategoria BIMobjectDysheme - Qilim
    • IFC classificationKat
    • Uniclass 2015 CodeEF_30_20
    • Uniclass 2015 PërshkrimFloors
    • CSI MasterFormat 2014 Code09 68 13
    • CSI MasterFormat 2014 TitleTile Carpeting
    • OmniClass Number23-15 17 17 13
    • OmniClass TitleCarpet Tiles

    Rajoni i disponueshëm

    Europe
    Austri
    Belgjikë
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gjermani
    Holandë
    Hungari
    Irlandë
    Itali
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mbretëria e Bashkuar
    Norvegji
    Poloni
    Portugali
    Republika Çeke
    Rusi
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Ukrainë
    Zvicër