Tessera Infused carpet tiles
Tessera Infused carpet tiles
Tessera Infused carpet tiles
Tessera Infused carpet tiles

    Tessera Infused carpet tiles


    The Tessera Infused loop pile carpet tile collection meets the need for flexible, practical and adaptable solutions for the design of workspaces. The 12 natural and on trend colours of the patterned multi pile height tiles create a usable large-scale organic design for innovative office environments. Different appearances can be achieved by laying the 50x50 cm Infused carpet tiles monolithic, quarter turn or random lay. The Infused designs blend tonally with each other and match closely with other Tessera carpet tile ranges.


    • 100% Universal solution-dyed nylon 6 yarn, for class 33 durability and colour fastness
    • 720 gsm pile weight ensures underfoot comfort and durability
    • 60% recycled content by weight, offering a sustainable flooring solution
    • easy to combine with Allura Flex luxury vinyl tiles using the same adhesive and without the need for transition strips, additional profiles or inconvenient build-up of the sub-floor

    Specifikim
    • Tufted multi-pile height loop pile carpet tile
      Tile size: 50 x 50 cm
      Installation method: monolithic, quarter turn or non-directional
      Classification commercial use: class 33
      Total thickness: 6.7 mm
      Pile height: 3.6 mm
      Total weight: 4260 g/m²
      Pile weight: 720 g/m²
      Pile composition: 100% polyamide 6
      Dye method: 100% solution dyed
      Stitch density: 245,606 per m²
      Primary backing: polyester
      Secondary backing: ProBac™: modified bitumen and polyester fleece. Contains over 76% recycled content.
      Acoustical impact noise reduction: 26 dB
      Acoustical sound absorption: αw = 0.15 (H)
      Castor chair continuous use: r ≥ 2.4
      Colour fastness to light: ≥ 5
      Dimensional stability: ≤ 0.2%
      Indoor air emissions: TVOC after 28 days: ≤ 0.1 mg/m3
      Recycled content: 60% recycled content by weight
      Indoor air quality: Infused carpet tiles comply to 01350 Indoor Air Quality Standard and achieve Indoor Air Comfort Gold standard.
      Reaction to fire (EN 13501-1): Bfl-s1, G, NCS
      Slip resistance (EN 13893): μ ≥ 0.30
      Body voltage (ISO 6356): ≤ 2 kV
      Thermal conductivity (EN 12667): 0.06 W/mK

      Tessera Infused meets Ska Rating criteria for M12 soft floor coverings in office, retail and higher education schemes.

      All Forbo Flooring Systems’ sales organisations and manufacturing sites worldwide have certified Quality Management Systems in accordance with ISO 9001.
      All Forbo Flooring Systems’ manufacturing plants have certified Environmental Management Systems in accordance with ISO 14001.
      The Life Cycle Assessment (LCA) of Forbo Flooring Systems’ products is documented in individual Environmental Product Declarations (EPD’s) which can be found on all of our websites.

    Specifikime teknike
    • Referencë uniketessera-infused
    • Familja e produkteveFlooring
    • Grupi i produkteveCarpet Tiles
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-01-31
    • Numri i botimit1
    • Gjatësia (mm)500
    • Gjerësia (mm)500
    • Thellësia (mm)6.7
    Të ngjashme
    • Materiali kryesorNylon
    • Materiali dytësorPolyester
    • Projektuar nëMbretëria e Bashkuar
    • Prodhuar nëMbretëria e Bashkuar
    • Weight Net (kg)4.26
    Klasifikimi
    • Kategoria BIMobjectDysheme - Qilim
    • IFC classificationKat
    • Emrin UNSPSCCarpeting
    • UNSPSC code30161701
    • Uniclass 2015 CodeEF_30_20
    • Uniclass 2015 PërshkrimFloors
    • CSI MasterFormat 2014 Code09 68 13
    • CSI MasterFormat 2014 TitleTile Carpeting
    • OmniClass Number23-15 17 17 13
    • OmniClass TitleCarpet Tiles
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Rajoni i disponueshëm

    Europe
    Austri
    Belgjikë
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gjermani
    Holandë
    Hungari
    Irlandë
    Itali
    Letoni
    Liechtenstein
    Lituani
    Luksemburg
    Mbretëria e Bashkuar
    Norvegji
    Poloni
    Portugali
    Republika Çeke
    Rusi
    Sllovenia
    Slovakia
    Spanjë
    Suedi
    Switzerland
    Ukrainë