Tessera Basis Pro Phase carpet tile planks
Tessera Basis Pro Phase carpet tile planks
Tessera Basis Pro Phase carpet tile planks
Tessera Basis Pro Phase carpet tile planks

    Tessera Basis Pro Phase carpet tile planks


    The 100x25 cm low level loop pile Basis Pro Phase carpet planks offer a myriad of design possibilities with their contemporary transition stripe design and the 6 neutral and 6 highlight options. Tessera Basis Pro Phase shares the same base construction and yarn colours with Tessera Basis Pro tiles, allowing the two ranges to be seamlessly combined to easily create versatile and flexible workspaces.

    • 100% solution dyed nylon 6 yarn, for class 33 durability and colour fastness
    • 540 gsm pile weight ensures underfoot comfort and durability
    • 62% recycled content by weight
    • 25 dB high acoustic value for minimal noise transmission

    Specifikim
    • Tufted low level loop carpet tile plank
      Plank size: 100 x 25 cm
      Installation method: half drop, herringbone or double herringbone
      Packaging per carton of tiles: 18 (4.5m2)
      Classification commercial use: class 33
      Total thickness: 5.6 mm
      Pile height: 2.6 mm
      Total weight: 3880 g/m²
      Pile weight: 540 g/m²
      Pile composition: 100% Aquafil polyamide 6
      Dye method: 100% solution dyed
      Stitch density: 197,000 per m²
      Primary backing: polyester
      Secondary backing: ProBac™ recycled mineral filler with low amount of modified bitumen and polyester fleece.
      Acoustical impact noise reduction: 25 dB
      Acoustical sound absorption: αw = 0.15 (H)
      Castor chair continuous use: r ≥ 2.4
      Colour fastness to light: ≥ 5
      Dimensional stability: ≤ 0.2%
      Indoor air emissions: TVOC after 28 days: ≤ 0.1 mg/m3
      Recycled content: 62% recycled content by weight
      Indoor air quality: Indoor Air Comfort Gold 8.0 (2023)
      Prodis-GUT: AF1485CC

      Product code EN 14041:2004 - 1170100-DoP-109
      Reaction to fire (EN 13501-1): Bfl-s1, G, NCS
      Slip resistance (EN 13893): μ ≥ 0.30
      Body voltage (ISO 6356): < 2 kV
      Thermal conductivity (EN 12524): 0.06 W/mK

      Tessera Basis Pro Phase carpet tile planks meet Ska Rating criteria for M12 soft floor coverings in office, retail and higher education schemes.

      All Forbo Flooring Systems’ sales organisations and manufacturing sites worldwide have certified Quality Management Systems in accordance with ISO 9001.
      All Forbo Flooring Systems’ manufacturing plants have certified Environmental Management Systems in accordance with ISO 14001.
      Tessera carpet tiles and planks are manufactured in a facility certified to SA8000® and ISO 45001.
      The Life Cycle Assessment (LCA) of Forbo Flooring Systems’ products is documented in individual Environmental Product Declarations (EPD’s) which can be found on all of our websites.

    Specifikime teknike
    • Referencë uniketessera-phase
    • Familja e produkteveFlooring
    • Grupi i produkteveCarpet Tiles
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-06-24
    • Numri i botimit1
    • Gjatësia (mm)1000
    • Gjerësia (mm)250
    • Thellësia (mm)5.6
    Të ngjashme
    • Materiali kryesorPolyamide
    • Materiali dytësorPolyester
    • Projektuar nëMbretëria e Bashkuar
    • Prodhuar nëMbretëria e Bashkuar
    • Weight Net (kg)3.88
    Klasifikimi
    • Kategoria BIMobjectDysheme - Qilim
    • IFC classificationKat
    • Uniclass 2015 CodeEF_30_20
    • Uniclass 2015 PërshkrimFloors
    • CSI MasterFormat 2014 Code09 68 13
    • CSI MasterFormat 2014 TitleTile Carpeting
    • OmniClass Number23-15 17 17 13
    • OmniClass TitleCarpet Tiles

    Rajoni i disponueshëm

    Europe
    Austri
    Belgjikë
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gjermani
    Holandë
    Hungari
    Irlandë
    Itali
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mbretëria e Bashkuar
    Norvegji
    Poloni
    Portugali
    Republika Çeke
    Rusi
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Ukrainë
    Zvicër