Tessera Create Space 1 carpet tiles
Tessera Create Space 1 carpet tiles
Tessera Create Space 1 carpet tiles

    Tessera Create Space 1 carpet tiles

    Tessera Create Space 1 is a 50 x 50 cm carpet tile collection that consists of 18 semi-plain colourways. The loop pile carpet tiles are suitable for any commercial interior. Styled for today's interiors, Create Space 1 lends itself to single colour installations, feature area designs and bespoke creative plans.

    Create Space 1 carpet tiles are designed for heavy contract installations and made of 100% regenerated solution dyed ECONYL® polyamide. The carpet tiles are strong and durable and offer an environmentally friendly choice for flooring.

    Benefits: • tiles can be installed monolithic, quarter turn or tessellated • meets Ska rating criteria for M12 soft floor coverings in office, retail and higher education schemes • 10 year guarantee • contains 75% recycled content • also available with SOFTbac® secondary backing

    Specifikim
    • Loop pile carpet tile

      Tile size: 50 x 50 cm

      Installation method: monolithic, quarter turn or tessellated

      Classification commercial use: class 33

      Total thickness: 5.5 mm

      Pile height: 2.7 mm

      Total weight: 3815 g/m²

      Pile weight: 500 g/m²

      Pile composition: 100% ECONYL® regenerated polyamide 6

      Dye method: 100% solution dyed

      Stitch density: 212,760 per m²

      Primary backing: polyester

      Secondary backing: ProBac™ recycled mineral filler with low amount of modified bitumen and polyester fleece. Contains over 76% recycled content.

      Acoustical impact noise reduction: 25 dB

      Acoustical sound absorption reduction: αw = 0.15 (H)

      Castor chair continuous use: r ≥ 2.4

      Colour fastness to light: ≥ 5

      Dimension stability: ≤ 0.2%

      Recycled content: 75% recycled content by weight

      Indoor air quality: Create Space 1 carpet tile products comply to 01350 Indoor Air Quality Standard.

      Reaction to fire (EN 13501-1): Bfl - s1, G, NCS

      Slip resistance (EN 13893): μ ≥ 0.30

      Body voltage (ISO 6356): < 2 kV

      Thermal conductivity (EN 12524): 0.06 W/mK

      Tessera Create Space 1 meets Ska Rating criteria for M12 soft floor coverings in office, retail and higher education schemes.

       All Forbo Flooring Systems’ sales organisations worldwide have certified Quality Management Systems in accordance with ISO 9001.

      All Forbo Flooring Systems’ manufacturing operations have certified Environmental Management Systems in accordance with ISO 14001.

      The Life Cycle Assessment (LCA) of Forbo Flooring Systems’ products is documented in individual Environmental Product Declarations (EPD’s) which can be found on all of our websites.

    Specifikime teknike
    • Referencë uniketesseracreatespace1
    • Familja e produkteveFlooring
    • Grupi i produkteveCarpet Tiles
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-07-19
    • Numri i botimit1
    • Gjatësia (mm)500
    • Gjerësia (mm)500
    • Thellësia (mm)5.5
    Të ngjashme
    • Materiali kryesorPolyamide
    • Materiali dytësorPolyester
    • Projektuar nëMbretëria e Bashkuar
    • Prodhuar nëMbretëria e Bashkuar
    • Weight Net (kg)3.82
    Klasifikimi
    • Kategoria BIMobjectDysheme - Qilim
    • IFC classificationKat
    • Emrin UNSPSCCarpeting
    • UNSPSC code30161701
    • Uniclass 2015 CodeEF_30_20
    • Uniclass 2015 PërshkrimFloors
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 17 17 13
    • OmniClass TitleCarpet Tiles
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Rajoni i disponueshëm

    Europe
    Austri
    Belgjikë
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gjermani
    Holandë
    Hungari
    Irlandë
    Itali
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mbretëria e Bashkuar
    Norvegji
    Poloni
    Portugali
    Republika Çeke
    Rusi
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Ukrainë
    Zvicër