Cyrca Bollard
Cyrca Bollard
Cyrca Bollard
Cyrca Bollard
Cyrca Bollard
Cyrca Bollard
Cyrca Bollard
Cyrca Bollard
Cyrca Bollard
Cyrca Bollard

    Cyrca Bollard

    Offering robust, security-rated protection in a sleek design, Cyrca bollards integrate seamlessly into a wide range of environments with four cap designs that readily coordinate with different site-specific aesthetics.

    Specifikim
    • Design Versatility
      Cyrca Bollards in 9" diameters and 40" heights are available in illuminated and non-illuminated versions with an optional embedded security core and four unique cap designs. Stainless steel bollards can be specified with Cree® LEDs in 3000K warm white or 4000K neutral white temperatures.

      Beautiful Protection
      F+S security bollards in elegant stainless steel are designed to protect against vehicle infringement and look good while doing it. Whether used in a streetscape, park, or surrounding a building exterior, Cyrca's sleek aesthetics are an attractive match for today’s security-conscious settings needing ASTM rated protection for low to medium threat environments.

      Mounting Options
      In cases where deep excavation for bollard installation is not feasible, shallow mounted cores offer an ideal solution with significantly less in-depth ground requirements. Standard mounting for security rated bollards is deep set and non-rated bollards are available with standard surface mounting.

      Elegant Guidance
      F+S redefines outdoor lighting with illuminated bollards, offering an ideal blend of beauty and safety for paths and walkways. Experience exceptional flexibility and performance in lighting that elevates any outdoor space.

    Specifikime teknike
    • Referencë unikeCyrca-Bollard
    • Familja e produkteveLighting & Security
    • Grupi i produkteveSecurity Bollards
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-06-13
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Jashtë
    • Uniclass 2015 CodePr_80_77_48
    • Uniclass 2015 PërshkrimLighting columns, brackets and bollards
    • OmniClass Number23-35 47 11 21 11
    • OmniClass TitleLighting Bollards

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika