Knight Bench
Knight Bench
Knight Bench
Knight Bench
Knight Bench

    Knight Bench

    The Knight Bench blends rustproof durability with eco-conscious design, featuring FSC® 100% Cumaru or FSC® Recycled 100% Teak. With its cantilever frame and beautifully polished edges, the Knight Bench compliments any setting.

    Specifikim
    • Design Versatility
      Backed and backless benches in nominal 6 foot and 8 foot lengths can be specified for surface mount or wall-top use. Knight Benches are available with slats of FSC® 100% Cumaru hardwood, FSC® 100% Teak hardwood, or extruded aluminum in a full range of standard and custom colors.

      Sustainable Materials
      Crafted with 100% recyclable materials, the Knight Bench blends the environmental benefits of FSC®-certified hardwoods with the sustainability of aluminum.

      Product Family
      Pure and simple in form, the Knight family brings refined lines, superb detailing, and aluminum and FSC®-certified hardwoods to backed and backless benches, table ensembles, and an illuminated bollard with security bollard options.

    Specifikime teknike
    • Referencë unikeKnight-Bench
    • Familja e produkteveSite Furniture
    • Grupi i produkteveBenches
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-06-12
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectPeizazh - Ambjent i jashtëm
    • Uniclass 2015 CodePr_40_30_29_84
    • Uniclass 2015 PërshkrimStreet and site benches
    • CSI MasterFormat 2014 Code12 67 23
    • CSI MasterFormat 2014 TitleBenches
    • OmniClass Number23-11 29 13 11
    • OmniClass TitleExterior Benches