Linia Café Chair
Linia Café Chair
Linia Café Chair

    Linia Café Chair

    Featuring electropolished stainless steel rod frames with two-tone powdercoat options, Linia Café Chairs offer functional seating for any environment with increased resistance to weather, handling, and day-to-day wear and tear.

    Specifikim
    • Design Versatility
      Linia Café Chairs can be specified with solid or perforated chair seats in our standard Sweep pattern. Powdercoat colors can be mixed or matched on individual chairs and tables to create two-tone effects. Linia Chairs are freestanding with nylon glides and can generally be stacked up to four high.

      Product Family
      Designed for indoor/outdoor versatility, Linia café chairs, lounge chairs, and side tables are deceptively simple designs that invite easy customization and offer the exceptional performance of stainless steel, all at a budget-friendly price point.

      Durable Finishes
      All Linia chair and table frames, whether or not they have a powdercoat finish, are electropolished stainless steel. This distinguishes Linia from many seemingly similar products and offers distinct long-term advantages, including enduring beauty and increased resistance to weather, handling, and day-to-day wear and tear.

    Specifikime teknike
    • Referencë unikeLinia-Cafe-Chair
    • Familja e produkteveSite Furniture
    • Grupi i produkteveChairs
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-08-01
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectPeizazh - Ambjent i jashtëm
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 PërshkrimChairs, seats and benches
    • CSI MasterFormat 2014 Code12 52 13
    • CSI MasterFormat 2014 TitleChairs
    • OmniClass Number23-11 29 13 13
    • OmniClass TitleExterior Chairs